【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   118 / 132

BOOKをみる

10秒後にBOOKのページに移動します


3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) [Option] How to Order Pilot Valve Assembly VFS6 1 5 F 10 VFS6 D Symbol 1 2 position single 2 2 position double O: Plug-in type sub-plate 1: Non plug-in type sub-plate Body type Porting specifications Nil Side ported Port size Nil 06 Without sub-plate 10 Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard Pilot type Nil R. Internal pilot External pilot Body Option . Semi-standard 0 1. Standard Direct manual override Coil rated voltage . Semi-standard For other rated voltages, please consult with SMC. 10 0 1 0 5 Body type Option Nil Z F: Plug-in type conduit terminal Electrical entry E: Grommet terminal D: DIN terminal D0: DIN terminal without connector Electrical entry 1 0 Z Z Coil rated voltage SF4 1 F 22 How to Order Plug-in Non plug-in Rc Rc 1 3 4 1 2 3. 4. 5 6. 7. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz None With light/surge voltage suppressor 1 100 VAC, 50/60 Hz 2 200 VAC, 50/60 Hz 3. 110 to 120 VAC, 50/60 Hz 4. 220 VAC, 50/60 Hz 5 24 VDC 6. 12 VDC 7. 240 VAC, 50/60 Hz . Semi-standard For other rated voltages, please consult with SMC. .. Refer to page 1580 for voltage conversion. Q CE-compliant Nil . CE-compliant . Semi-standard 1569 Series VFS6000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A