【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   119 / 132

BOOKをみる

10秒後にBOOKのページに移動します


3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Cylinder Speed Chart Series VFS6100-10 800 700 600 500 400 300 200 100 0 Bore size o125 o140 o160 o180 o200 o250 o300 Series CS1/CS2 SGP25A x 1 m AS600-10 AN600-10 Tube bore x Length Speed controller Silencer VFS6100-10 Conditions Construction Sub-plate Assembly Part No. 2 position single 2 position double Plug-in Non plug-in . Mounting bolt and gasket are not included. Component Parts No. 2 3 1 Description Material Note 4 5 6 7 8 9 10 11 12 Aluminum die-casted Stainless steel Aluminum die-casted Aluminum die-casted . Platinum silver Platinum silver Black Aluminum die-casted Black Resin . Resin . . . Resin Sub-plate Body Spool/Sleeve Adapter plate End plate Piston Junction cover Light cover . . . . . NBR Return spring Stainless steel Gasket Detent assembly Pilot valve assembly . Refer to “How to Order Pilot Valve Assembly” on page 1569. VFS6000-P- (N, T, F) VFS6000-S- (N, T, F) 06 10 06 10 Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Average speed (mm/s) Perpendicular, upward actuation Horizontal actuation Plug-in Non plug-in Sub-plate Assembly (For External Pilot) Part No. Part no. for mounting bolt and gasket BG-VFS6000 VFS6000-P-R (N, T, F) VFS6000-S-R (N, T, F) 06 10 06 10 1570 Series VFS6000 A