【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   123 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) VFS2 10 1 Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 6 3 position double check Porting specifications Nil B. Side ported Bottom ported Option Nil Z None With light/surge voltage suppressor Thread type Rc NPT NPTF G Nil N. T. F. . Semi-standard . Semi-standard Coil rated voltage 1 2 3. 4. 5 6. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 7. 240 VAC, 50/60 H Body type Pilot type . Semi-standard Note) Combining double check spacer with external pilot will not work. Electrical entry 1: Non plug-in type sub-plate Nil: Non-locking push type (Flush) B.: Locking type (Tool required) A.: Non-locking push type (Extended) C.: Locking type (Lever) D: DIN terminal . Semi-standard Pilot valve manual override Nil R. Internal pilot External pilot Non plug-in 2 02 Port size Nil 01 Rc Non plug-in type, Standard type Without sub-plate 1 8 1 4 02 Rc . Option: External pilot is possible only to the one with sub-plate. Conforming to CSA standard 30 Refer to standard products for specifications and dimensions. How to Order Note) D 1574 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Series VFS2000 A