【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   124 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) Non plug-in 30 VFS3 D Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center . Reverse pressure: Can be used by external pilot specifications. 5 3 position pressure center 6 3 position double check 1: Non plug-in type sub-plate Pilot valve manual override Porting specifications Nil B. Side ported Bottom ported . Semi-standard Port size Nil 02 Without sub-plate Rc 03 Rc Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard 1 4 3 8 Pilot type Nil R. Internal pilot External pilot . Semi-standard Body option 0 1. Standard Direct manual override . Semi-standard Coil rated voltage 1 2 3. 4. 5 6. 7. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard . Semi-standard Nil: Non-locking push type (Flush) 2 02 Body type Option Nil Z None With light/surge voltage suppressor A.: Non-locking push type (Extended) B.: Locking type (Tool required) C.: Locking type (Lever) D: DIN terminal Electrical entry 2 1 1 Refer to standard products for specifications and dimensions. Conforming to CSA standard How to Order . For bottom ported, Rc 1 4 is only available. 1575 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Series VFS3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A