【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   126 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Non plug-in VFS5 Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 6 3 position double check 1: Non plug-in type sub-plate Pilot valve manual override Port size Nil 03 Without sub-plate Rc 04 Rc Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard 3 8 1 2 06 Rc 3 4 Pilot type Nil R. Internal pilot External pilot . Semi-standard Body option 0 1. Standard Direct manual override . Semi-standard Coil rated voltage 1 2 3. 4. 5 6. 7. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard . Semi-standard Nil: Non-locking push type (Flush) 1 5 06 Body type Option Nil Z None With light/surge voltage suppressor A.: Non-locking push type (Extended) B.: Locking type (Tool required) C.: Locking type (Lever) D: DIN terminal Electrical entry 1 0 Porting specifications Nil B. Side ported Bottom ported . In the case of external pilot (Option), bottom piping is not available. 30 Conforming to CSA standard Refer to standard products for specifications and dimensions. How to Order D 1577 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Series VFS5000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A