![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 127 / 132 10秒後にBOOKのページに移動します |
3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Non plug-in VFS6 D Symbol 1 2 position single 2 2 position double 1: Non plug-in type sub-plate Porting specifications Nil Side ported Port size Nil 06 Without sub-plate 10 Rc 1 Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard Rc 3 4 Pilot type Nil R. Internal pilot External pilot . Semi-standard Body option 0 1. Standard Direct manual override . Semi-standard Coil rated voltage 1 2 3. 4. 5 6. 7. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard 1 5 10 Body type Option Nil Z None With light/surge voltage suppressor D: DIN terminal Electrical entry 1 0 Z Refer to standard products for specifications and dimensions. 30 Conforming to CSA standard How to Order 1578 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Series VFS6000 A |