【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   131 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(1) (2) (1) Caution Lead Wire Connection Manifold/Plug-in ( ( (4) (1) (1) (2) (3) Connection Marking Type 01 Insert Plug with Lead Wire Type 01 with Terminal Block Series VFS2000 (Insert plug with lead wire is not available for Series VF3000, 4000, and 5000.) Series VFS2000 Series VFS3000 Series VFS4000/5000 How to Use Insert Plug . When removing insert plug (1) from manifold base, push the lever area (2) of inset plug downward with thumb and pull it together with the lead wire (3) outward. . When placing the inset plug (1) into the manifold base, push the lever area of inset plug with thumb and plug it in its place in the receptacle housing (4) horizontally. After plugging, pull lead wire out a little bit to ensure that insert plug is secure. How to remove junction cover (Type 01) Turn the knob (2) of junction cover (1) on the manifold block side by hand or slotted screwdriver to the C → O direction (counterclockwise) 90°. While holding the knob and upper part of junction cover, pull outward to remove junction cover. When reassembling, do the opposite. . Applicable terminal: 1.25-3.5M, 1.25Y-3L, 1.25-3M . Plugging the lead wire assembly for all COM in between COM terminals on the block board will make the specifications of all the stations all COM. This rationalizes the wiring. Part no. of lead wire assembly for all COM (common to VFS3000, 4000, and 5000): AZ683-56A (Since it is designed for 20 terminals, the VFS3000 is applicable to up to 20 stations. Cut lead wires appropriately according to the number of stations.) . There is no polarity. . VFS 3000 has the marking + COM on the block board, but . COM specification is also available. . Tightening torque for terminal: 0.6 N・m . Applicable terminal: 1.25-3.5M, 1.25Y-3L, 1.25Y-3M . Plugging the lead wire assembly for all COM in between COM terminals on the block board will make the specifications of all the stations all COM. This rationalizes the wiring. Part no. of lead wire assembly for all COM (common to VFS3000, 4000, and 5000): AZ683-56A (Since it is designed for 20 terminals, the VFS4000 and 5000 are applicable to up to 10 stations. Cut lead wires appropriately according to the number of stations.) . There is no polarity. . Tightening torque for terminal: 0.6 N・m Model Terminal block marking VFS2100 VFS2200 VFS2 00 A A side A side A side COM COM COM COM B B side B side 34 Wiring The insert plug (1) is attached to the manifold block and lead wire is plugged in with valve side as shown in the following list. Single solenoid: AXT624-52A-S-1 Double solenoid: AXT624-52A-D-1 Connect with corresponding power side. Power supply Valve model Single AC solenoid DC Double solenoid Solenoid A Red, Black Red, Black Solenoid B . Brown, White . There is no polarity. . Lead wire length is 1 m. Model Terminal block marking VFS3100 VFS3200 VFS3 00 A A side A side A side COM COM COM COM B B side B side 34 Model Terminal block marking VFS 100 VFS 200 VFS4 00 VFS5 00 A + A side A side A side A . A side A side A side B + B side B side B . B side B side 34 45 45 34 . Applicable terminal: 1.25-3, 1.25-3S, 1.25Y-3N, 1.25Y-3S . Plugging COM bridge (part no. AXT625-73: 5 stations) in between each + COM on the block board will make the specifications of all the stations + COM and enables you to understand the wiring process. (It is designed for 5 stations. So, cut the COM bridge according to the number of stations. Additionally, when it is used for 6 or more stations, combine the COM bridges and cut appropriately.) . There is no polarity. . Tightening torque for terminal: 0.6 N・m . Remove junction cover of manifold, exposing terminal block attached to the manifold block. Lead wires from solenoid valve are connected with the terminals on upper side of terminal block. (On the terminal block, lead wire is connected with both A and B sides of solenoid valve in accordance with the corresponding markings A and B on the block.) Connect each lead wire of power side corresponding to respective solenoid valve on the lower terminal block. VFS2000 has the marking + COM on the block board, but . COM specification is also available. 1582 Series VFS Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions.