【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   13 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) 1 8 1 8 1 4 1 4 1 8 1 4 1 8 1 4 1 8 1 4 Model Type of actuation Port size Rc 1200 1200 600 600 600 22 or less 13 or less 40 or less 40 or less 40 or less 1 4/2 (P A/B) 4/2 5/3 (A/B R1/R2) Flow characteristics VFS2320 VFS2420 VFS2520 VFS2120 VFS2220 3.2 4.0 3.2 4.0 3.2 4.0 3.2 4.0 3.1 4.0 0.24 0.20 0.24 0.20 0.24 0.20 0.25 0.20 0.23 0.24 0.78 0.90 0.78 0.90 0.78 0.90 0.79 0.90 0.75 0.92 3.4 3.5 3.4 3.5 3.2 3.4 3.4 3.4 3.3 3.3 0.28 0.32 0.28 0.32 0.27 0.29 0.26 0.32 0.27 0.30 0.82 0.85 0.82 0.85 0.80 0.83 0.82 0.84 0.80 0.82 VFS2330 VFS2430 VFS2130 VFS2230 VFS2530 0.42 0.42 0.26 0.35 0.42 Model Standard Specifications Option Specifications Manifold Symbol VFS2320-ュT-02 VFS2220-ュE-02 VFS2120-ュE-02-F VFS2120-ュG-02 2 position 3 position Single Closed center Double Exhaust center Pressure center Pilot valve manual override Coil rated voltage Foot bracket (With screw) Pilot type Option Note 1) Based on JIS B 8375 (once per 30 days) for the minimum operating frequency. Note 2) According to JIS B 8375-1981. (The value at supply pressure 0.5 MPa.) Note 3) In the case of grommet type Note 4) Factors of “Note 1)” and “Note 2)” are achieved in controlled clean air. Single Double Closed center Pressure center Exhaust center C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv Fluid Air/Inert gas Maximum operating pressure Minimum operating pressure 1.0 MPa 0.1 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Dustproof (Equivalent to IP50) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage 5.6 VA (50 Hz), 5.0 VA (60 Hz) 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz Inrush Holding Grommet, Grommet terminal, Conduit terminal, DIN terminal Ambient and fluid temperature Proof pressure 1.5 MPa Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Class B or equivalent (130°C) (5) Apparent power (Power consumption) Electrical entry Power consumption 1.8 W (2.04 W: With light/surge voltage suppressor) Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and deenergized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. Electricity specifications Valve specifications AC 110 to 120, 220, 240 VAC (50/60 Hz) Non-locking push type (Extended), Locking type (Tool required) External pilot (1) 12, 100 VDC Note 1) Operating pressure: 0 to 1.0 MPa. Pilot pressure: 0.1 to 1.0 MPa. Note 2) Grommet type is available only w/ surge voltage suppressor (which is directly connected with lead wire), not w/ indicator light. With light/surge voltage suppressor (2) Part no.: VFN200-17A, VFS2120 (single) only Body type VFS2ュ30 Note) VFS2ュ30: Manifold only. Cannot be used as a single unit. VFS2ュ20 Bar manifold (Common EXH base side) Bar manifold (Individual EXH) Applicable manifold base (Pilot EXH) 3 position 2 position Max. operating cycle (cpm) Response time (ms) Weight (kg) (1) (2) (3) Compact yet provides a high flow capacity 1/4: C: 3.4 dm3/(s・bar) Low power consumption: 1.8 W DC (Details → P. 1482) 1464 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported Series VFS2000 A