![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 23 / 132 10秒後にBOOKのページに移動します |
Series VFS3120-03 Average speed (mm/s) 800 900 700 600 500 400 300 200 100 0 Bore size o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 o125 o140 o160 Body Ported Body ported Series CJ2 Series CM2 AN20-02 Series MB, CA2 Series CS1/CS2 AN202-02 T0604 x 1 m AS3001F-06 T1075 x 1 m AS4001F-10 T1209 x 1 m AS4001F-12 Tube bore x Length Speed controller Silencer VFS3120-03 Conditions Cylinder Speed Chart Series CJ2 Pressure 0.5 MPa Load factor 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Cylinder stroke 1000 mm Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is the value that the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Perpendicular, upward actuation Horizontal actuation 1474 Series VFS3000 |