【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   2 / 132

BOOKをみる

10秒後にBOOKのページに移動します


5 (R1) 3 (R2) 1 (P) (A)4 2(B) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 3 (R1) 5 (R2) 1 (P) (A)4 2(B) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Series VFS1000/2000/3000/4000/5000/6000 5 Port Pilot Operated Solenoid Valve Metal Seal [Option] Series Type of actuation Voltage Electrical entry With light/surge voltage suppressor (Option) Manual override VFS1000 (P.1456) VFS2000 (P.1464) VFS3000 (P.1472) Grommet Grommet terminal (E) Conduit terminal (T) DIN terminal (D) VFS2000 Plug-in type Non plug-in type (P.1484) VFS3000 Plug-in type Non plug-in type (P.1510) VFS4000 Plug-in type Non plug-in type (P.1532) VFS5000 Plug-in type Non plug-in type (P.1552) VFS6000 Plug-in type Non plug-in type (P.1568) 3 position Single Double 1.8 1.8 3.4 3.4 6.8 6.5 2.8 2.7 5.8 5.4 12 11 20 17 38 . 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 2 position single 2 position double 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Sonic conductance C [dm3/s・bar)] 4/2 5/3(A/B R1/R2) Body Ported Series Variations (Standard) 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 24 VDC (Semi-standard) 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 240 VAC, 50/60 Hz 12 VDC 100 VDC (G) ュWith light/surge voltage suppressor . Grommet terminal (EZ) . Conduit terminal (TZ) . DIN terminal (DZ) ュWith surge voltage suppressor . Grommet (GS) Note) . Indicator light is not available for grommet type. Only surge voltage suppressor can be equipped on the middle of lead wire. . DC: There is polarity. (Lead wire Red: +, Black: .) Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) Locking type . (Lever) . Locking type (lever) is not available for body ported Series VFS2000/3000. Non-locking push type (Flush) Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) Locking type (Lever) (Standard) 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 24 VDC (Semi-standard) 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 240 VAC, 50/60 Hz 12 VDC 100 VDC Conduit terminal (F) Grommet Grommet (G) terminal (E) Plug-in Non plug-in Conduit terminal (T) DIN terminal (D) DIN terminal (D) Grommet terminal (E) Non plug-in Conduit terminal (F) Plug-in DIN terminal (D) Conduit terminal (F) Grommet terminal (E) Plug-in Non plug-in ュWith light/surge voltage suppressor . Plug-in type Conduit terminal (FZ) . Non plug-in type Grommet terminal (EZ) Conduit terminal (TZ) DIN terminal (DZ) Note) . Indicator light is not available for grommet type. Only surge voltage suppressor can be equipped on the middle of lead wire. . DC: There is polarity. (Lead wire Red: +, Black: .) ュWith surge voltage suppressor . Non plug-in type Grommet (GS) ュWith light/surge voltage suppressor . Plug-in type Conduit terminal (FZ) . Non plug-in type Grommet terminal (EZ) DIN terminal (DZ) Base Mounted 1453 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A