【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   31 / 132

BOOKをみる

10秒後にBOOKのページに移動します


VFS2 Symbol 1: 2 position single 2: 2 position double 3: 3 position closed center 4: 3 position exhaust center 5: 3 position pressure center Electrical entry D: DIN terminal F: With foot bracket Body (Pilot exhaust) 20: Individual EXH 30: Common EXH. Manual override Nil: Non-locking push type (Flush) A.: Non-locking push type (Extended) B.: Locking type (Tool required) . Semi-standard Nil Z None With light/surge voltage suppressor Light/Surge voltage suppressor Nil N. Rc NPT NPTF G T. F. 01 02 Rc1 8 Rc1 4 . Semi-standard . Semi-standard . Reverse pressure: Can be used by external pilot specifications. . Manifold only . Mountable only for VFS2120. Thread type Port size Conforming to Option CSA standard 30 1 20 1 01 Coil rated voltage 3. 2 1 4. 6. 5 7. 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 to 120 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 240 VAC (50/60 Hz) Nil Internal pilot R. External pilot Pilot type Refer to standard products for specifications and dimensions. How to Order . Semi-standard: Individual external pilot (External pilot port: Body side) D (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) 1482 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported Series VFS2000 A