【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   32 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Symbol 1: 2 position single 2: 2 position double 3: 3 position closed center 4: 3 position exhaust center 5: 3 position pressure center F: With foot bracket Body (Pilot exhaust) 20: Individual EXH 30: Common EXH. Manual override Nil: Non-locking push type (Flush) A.: Non-locking push type (Extended) B.: Locking type (Tool required) . Semi-standard Nil Z None With light/surge voltage suppressor Light/Surge voltage suppressor Rc NPT NPTF G Nil N. T. F. . Semi-standard . Reverse pressure: Can be used by external pilot specifications. . Manifold only . Mountable only for VFS3120. Thread type Option VFS3 1 20 1 02 Coil rated voltage Nil Internal pilot R. External pilot Pilot type . Semi-standard: Individual external pilot (External pilot port: Body side. For 30 type, common external pilot (on manifold side).) Electrical entry D: DIN terminal 02 Rc1 4 03 Rc3 8 Port size Conforming to CSA standard 30 Refer to standard products for specifications and dimensions. How to Order . Semi-standard 3. 2 1 4. 6. 5 7. 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 to 120 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 240 VAC (50/60 Hz) D 1483 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported Series VFS3000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A