![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 33 / 132 10秒後にBOOKのページに移動します |
(A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Model Standard Specifications Option Specifications Symbol Plug-in type Non plug-in type Type of actuation Model Plug-in Non plug-in 1200 1200 1 4/2(P A/B) 4/2 5/3(A/B R1/R2) Flow characteristics VFS2300 VFS2400 VFS2500 VFS2310 VFS2410 VFS2100 VFS2200 VFS2110 2.4 2.5 2.4 2.5 2.3 2.5 2.4 2.5 2.5 2.8 1.2 1.2 0.16 0.18 0.16 0.18 0.14 0.18 0.15 0.20 0.11 0.17 . . 0.55 0.58 0.55 0.58 0.53 0.58 0.54 0.60 0.55 0.63 . . 2.8 2.8 2.8 2.8 2.6 2.6 2.7 2.7 2.7 2.7 1.3 1.3 0.20 0.21 0.20 0.21 0.20 0.23 0.25 0.24 0.20 0.22 . . 0.65 0.65 0.65 0.65 0.61 0.62 0.63 0.63 0.62 0.63 . . VFS2210 VFS2510 VFS2600 VFS2610 1 8 1 8 1 4 1 4 1 8 1 4 1 8 1 4 1 8 1 4 1 8 1 4 600 600 600 600 20 or less 20 or less 20 or less 15 or less 13 or less 25 or less 0.43 0.43 0.34 0.42 0.43 0.6 2 position 3 position Single Closed center Double Exhaust center Pressure center Double check Sub-plate Standard type Compact type 31.0 25.5 0.2 0.13 2.2 2.8 . 2 position single Rc 1/4 Compact yet provides a large flow capacity 1/4: C: 2.8 dm3/(s・bar) Low power consumption: 1.8 W DC Easy maintenance 2 types of sub-plates: Plug-in and non plug-in Note 1) Based on JIS B 8375 (Once per 30 days) for the minimum operating frequency. Note 2) Based on JIS B 8375-1981 (The value at supply press. 0.5 MPa). Note 3) Values for VFS2ュ00-ュFZ-01. Note 4) Factors of “Note 1)” and “Note 2)” are ones achieved in controlled clean air. Single Double Double check Closed center Pressure center Exhaust center Port size Rc C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv Fluid Maximum operating pressure Min. operating pressure Inrush Holding 2 position 3 position Grommet terminal, DIN terminal Conduit terminal Ambient and fluid temperature Proof pressure Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Apparent power (Power consumption) Electrical entry Plug-in type Non plug-in type Power consumption DC Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. Electricity specifications Valve specifications Air/Inert gas 1.0 MPa 0.1 MPa 0.15 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Type G, E: Dustproof (Equivalent to IP50), Type F, T, D: Splashproof (Equivalent to IP54) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage 5.6 VA/50 Hz, 5.0 VA /60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz 1.5 MPa Class B or equivalent (130°C) (5) 1.8 W (2.04 W: With light/surge voltage suppressor) AC Manual override Coil rated voltage Option 110 to 120, 220, 240 VAC, 50/60 Hz Non-locking push type (Extended), Locking type (Tool required), Locking type (Lever) Pilot type External pilot Note) 12, 100 VDC Note) Operating pressure: 0 to 1.0 MPa Pilot pressure 2 position: 0.1 to 1.0 MPa 3 position: 0.15 to 1.0 MPa Porting specifications With light/surge voltage suppressor Bottom ported L (mm) Weight (kg) Sonic conductance . C [dm3/(s・bar)] Compact, lightweight type sub-plate Compared with the standard type, this is the subplate having the reduced external dimensions and lighter weight. But, use caution that Cv factor or piping port position is different from the standards. For details, refer to page 1508. 2 position 3 position Max. operating cycle (cpm) (Details → P. 1574) Response time (ms) Weight (kg) (1) (2) (3) Series VFS2000 is compatible with the old models, series VF2ュ00 and VF2ュ10. 1484 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in Series VFS2000 [Option] A |