【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   34 / 132

BOOKをみる

10秒後にBOOKのページに移動します


. Semi-standard: External pilot can be mounted on only the sub-plate or manifold for the external pilot. [Option] (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) How to Order Pilot Valve Assembly 2 VFS2 00 5 F 01 VFS2 10 1 E Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 6 3 position double check O: Plug-in type sub-plate Body type Option Nil Z None With light/surge voltage suppressor Porting specifications Nil B. Option Nil Z S. Thread type Port size Nil 01 Without sub-plate 02 Coil rated voltage Body type Pilot type . Semi-standard For other rated voltages, please consult with SMC. Electrical entry G: Grommet 1: Non plug-in type sub-plate E: Grommet terminal T: Conduit terminal D, Y: DIN terminal D0, Y0: DIN terminal without connector . Semi-standard Pilot valve manual override Nil R. 02 Plug-in Non plug-in 2 F: Plug-in type Electrical entry Port size Nil 01 Rc Non plug-in type, Standard type Without sub-plate 1 8 1 4 02 Rc Non plug-in type, Compact type 1 8 1 4 Note) Note) S01 Rc S02 Rc Note) Note) P01 P02 1 2 3. 4. 5 6. 7. . Semi-standard For other rated voltages, please consult with SMC. . Semi-standard Coil rated voltage SF4 1 DZ 20 Electrical entry, Light/Surge voltage suppressor G GS F D DZ DO DOZ Y YZ YO YOZ T TZ E EZ How to Order Side ported Bottom ported None With light/surge voltage suppressor With surge voltage suppressor Rc NPT NPTF G Nil N. T. F. . Semi-standard . Semi-standard Rc Plug-in type conduit terminal (With terminal block) Standard type 1 8 Rc 1 4 1 2 3. 4. 5 6. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 7. 240 VAC, 50/60 Hz Nil: Non-locking push type (Flush) B.: Locking type (Tool required) A.: Non-locking push type (Extended) C.: Locking type (Lever) Internal pilot External pilot Plug-in type grommet (With attachment plug lead wire) Compact type Rc 1 8 Rc 1 4 Note) Please note Cv factor and piping port location of compact subplate is different from standard. Refer to page 1508 for details. Note) Please note Cv factor and piping port location of compact sub-plate are different from standard. Refer to page 1508 for details. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC (50/60 Hz) 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz Nil B. A. Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) C. Locking type (Lever) Manual override Grommet Plug-in Plug-in Non plug-in Grommet with surge voltage suppressor DIN terminal DIN terminal with light/surge voltage suppressor DIN terminal. DIN terminal with light/surge voltage suppressor. DIN terminal DIN terminal with light/surge voltage suppressor . DIN connector is not attached. .. Refer to page 1579 for voltage conversion. ... Y: Conforming to DIN43650B standard Non plug-in DIN terminal. DIN terminal with light/surge voltage suppressor. Conduit terminal Conduit terminal with light/surge voltage suppressor Grommet terminal Grommet terminal with light/surge voltage suppressor With attachment plug lead wire With terminal block . Grommet type is available only w/ surge voltage suppressor, not w/ indicator light. Q CE-compliant Nil . CE-compliant . Combining double check spacer with external pilot will not work. . 1485 Series VFS2000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A