【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   41 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Symbol (Passage) . The external pilot type is not available. Symbol Passage Porting P EA, EB specifications A, B 1 2. 3. 4. 5. 6. 7. 8. Side Bottom Side Bottom Side Bottom Side Bottom Common Individual Common Individual Common Common Individual Individual VV5FS2 01T VV5FS2 01C 1 D side mounting U side mounting D U Connector mounting direction CE-compliant Nil Q . CE-compliant Nil Rc NPT NPTF G N. T. F. Thread type Rc NPT NPTF G Nil N. T. F. Thread type 1 station 16 stations 01 16 Stations VV5FS2 01 Symbol (Passage) Symbol Passage Porting P EA,EB specifications A, B 1 2. 3. 4. 5. 6. 7. 8. Side Bottom Side Bottom Side Bottom Side Bottom Common Individual Common Individual Common Common Individual Individual Port size Symbol P, EA, EB 01 02 M CE-compliant Nil Q . CE-compliant Nil R Internal pilot External pilot Pilot type Yes No Yes No External pilot Nil 1 Separate junction cover One-piece junction cover Junction cover 08 D 05 2 01 1 02 06 1 01 [Option] Series VFS2000 Manifold Plug-in Type: With Terminal Block Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block, corresponding lead wires from power source can be wired at the bottom of terminal block. . Max. 8 stations One-piece junction cover Individual junction cover Conduit port Plug-in Type: With Attachment Plug Lead Wire The insert plug is attached to the manifold block and lead wire is plugged into the valve side. Please connect with corresponding power side. With attachment plug lead wire . Semi-standard Rc 1 4 . For bottom ported, Rc 1/8 is only available. A, B Rc Rc Mixed 1 4 1 8 Plug-in type With attachment plug lead wire . Semi-standard . Semi-standard Port size Symbol P, EA, EB 01 02 M Rc 1 4 . For bottom ported, Rc 1/8 is only available. A, B Rc Rc Mixed 1 4 1 8 Series VFS2000 Manifold Plug-in type With terminal block 1 station 16 stations 01 16 Stations . Semi-standard Symbol (Passage) Symbol Passage Porting P EA,EB specifications A, B 1 2. 3. 4. 5. 6. 7. 8. Side Bottom Side Bottom Side Bottom Side Bottom Common Individual Common Individual Common Common Individual Individual Yes No Yes No External pilot . Semi-standard Plug assembly Refer to page 1583. Multi-connector U side D side Plug-in Type: With Multi-connector (Wiring specifications: Refer to page 1583.) . Master connection of power and solenoid valves. . Quick wiring permits ease of installation. Series VFS2000 Manifold Plug-in type With multi-connector Port size Symbol P, EA, EB 01 02 M Rc 1 4 . For bottom ported, Rc 1/8 is only available. A, B Rc Rc Mixed 1 4 1 8 Rc NPT NPTF G Nil N. T. F. Thread type . Semi-standard CE-compliant Nil Q . 1 station CE-compliant 8 stations 01 08 Stations Nil R Internal pilot External pilot Pilot type 1492 Series VFS2000 Manifold Specifications A