【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   43 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Body type Rc 1 8 Plug-in type VVFS2000-P-01-1 VVFS2000-P-02-1 VVFS2000R-P-01-1 VVFS2000R-P-02-1 Non plug-in type VVFS2000-P-01-2 VVFS2000-P-02-2 VVFS2000R-P-01-2 VVFS2000R-P-02-2 Rc 1 4 Rc 1 8 Rc 1 4 Accessory Each gasket and one set of mounting screws with a length for one stack are supplied with the option parts assembly. Body type Rc 1 8 Plug-in type VVFS2000-R-01-1 VVFS2000-R-02-1 VVFS2000R-R-01-1 VVFS2000R-R-02-1 Non plug-in type VVFS2000-R-01-2 VVFS2000-R-02-2 VVFS2000R-R-01-2 VVFS2000R-R-02-2 Rc 1 4 Rc 1 8 Rc 1 4 Note) The SUP and EXH block plates cannot be used for the 2 stations integrated type manifold block. Manifold Option Parts Assembly Dripproof Manifold Plug-in type . Equivalent to IP65 For details, refer to page 1499. For details, refer to page 1501. For details, refer to page 1504. Made to Order Manifold with serial transmission kit Plug-in type . Solenoid valve wiring process reduced considerably. Individual SUP spacer An individual SUP spacer set on manifold block can form SUP port for every valve. Individual EXH spacer An individual EXH spacer set on manifold block can form EXH port for every valve. (Common EXH type) SUP block plate When supplying manifold with more than two different pressures, high and low, insert a block plate in between stations subjected to different pressures. EXH block plate When valve exhaust affects the other stations on the circuit or when the reverse pressure valve is used to standard manifold valve, insert EXH block plate in between stations to separate valve exhaust. Double check spacer If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. Part no. Part no. Part no. Part no. Body type Plug-in type ARBF2000-00-P-1 Non plug-in type P port regulation ARBF2000-00-P-2 Body type Plug-in type VVFS2000-10A Non plug-in type Part no. Body type Plug-in type VVFS2000-21A-1 Non plug-in type Part no. VVFS2000-21A-2 Body type Plug-in type AXT625-12A Non plug-in type Part no. Body type Plug-in type VVFS2000-24A-1 Non plug-in type VVFS2000-24A-2 Part no. LR LR Note) L: U side mount R: D side mount Body type Plug-in type AXT625-12A Non plug-in type Part no. Body type Plug-in type VVFS2000-20A-1 Non plug-in type Part no. VVFS2000-20A-2 Body type Plug-in type VVFS2000-22A-1 Non plug-in type Part no. VVFS2000-22A-2 Air shutoff valve spacer When stopping supply air and releasing residual pressure after completion of work, actuators may move from original position. Air shut off valve spacer makes it possible to stop actuators in original position for extended periods. Air release valve spacer The concurrent use of air release valve spacer with VFS21ュ0 (single) can release air. . Not mountable for standard type sub-plate. With control unit Plug-in type/Non plug-in type . Filter, regulation valve, pressure switch and air release valve are all combined to form one unit. . Piping processes are eliminated. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. Manifold Option Interface regulator (P port regulation) Interface regulator set on manifold block can regulate the pressure to each valve. Refer to “Flow Characteristics” on page 1581. . Not applicable to the external pilot. . Not applicable to the external pilot. Standard type External pilot Standard type External pilot 1494 Series VFS2000