【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   44 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Formula for manifold weight M = 0.201n + 0.299 (kg) n: Station Manifold . Plug-in type, Non plug-in type Stations L L1 L2 1 75 84 2 103 112 3 131 140 4 159 168 5 187 196 6 215 224 7 243 252 8 271 280 9 299 308 10 327 336 Formula L1 = 28 x n + 47 L2 = 28 x n + 56 Formula for manifold weight M = 0.174n + 0.218 (kg) n: Stations 2(B), 4(A) port 2(B), 4(A) port Stations Stations 2(B), 4(A) port 2(B), 4(A) port With light/surge voltage suppressor 1(P), 3(R2), 5(R1) port 1(P), 3(R2), 5(R1) port . 300 mm (Lead wire length) Pilot EXH port Pilot EXH port Electrical entry Plug-in type (Insert plug with lead wire): VV5FS2-01- S t a t i o n 1- Port size Station Port size Bottom ported: VV5FS2-01- 2- Non plug-in type: VV5FS2-10- S t a t i o n 1- Port size VV5FS2-10- S t a t i o n 2- Port size U side D side U side D side Bottom ported: 1495 Series VFS2000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS