Manifold Specifications Control Unit Specifications Control Unit/Option Caution When using an air filter with auto-drain or manual drain, mount the filter vertically. VV5FS2 10 08 1 01 AP Series VFS2000 Manifold Control unit type Air release valve coil rating Q CE-compliant Nil . CE-compliant Nil 1 5 9 01 01T 01C 01F 10 Symbol Applicable base D Nil U 01C, 01F 01, 01T, 10 With connector D side mounting None U side mounting Connector mounting direction Base type/Electrical entry Port size Thread type How to Order Note) The manifold of plug-in type with attachment plug lead wire is applied to individual type only. Non plug-in type has no junction cover. How to Order Manifold Assembly [Example] Add the valve and option part numbers in order starting from the first station on the D side. Manifold with Control Unit Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FS2-01ュ Non plug-in type: VV5FS2-10 Plug-in with attachment plug lead wire With terminal block With multi-connector With D-sub connector Grommet Grommet terminal Conduit terminal DIN terminal VFS2ュ00-ュF (Z) VFS2ュ10-ュG, VFS2ュ10-ュE VFS2ュ10-ュT, VFS2ュ10-ュD Common SUP, Common EXH Side: Rc 1/8, 1/4, Bottom: Rc 1/8 (Option) Side: Rc 1/4, 1/8, Bottom: Rc 1/8 (Option) 2 to 15 stations. . With multi-connector, or D-sub connector: 8 stations max. 2(B), 4(A) port 1 (P), 3(R2), 5(R1) port . Control unit (Filter, Regulator, Pressure switch, Air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments. . Piping processes are eliminated. Plug-in type Non plug-in type Air filter (With auto-drain/With manual drain) Filtration degree Regulator Set pressure (Outlet pressure) Pressure switch (1) Set pressure range: OFF Differential Contact Max. switch capacity Max. operating current Air release valve (Single only) Operating pressure range 5 μm 0.05 to 0.85 MPa 0.1 to 0.6 MPa 0.1 to 1.0 MPa 0.08 MPa or less 1a Indicator light LED (RED) 2 VA AC, 2 W DC 24 VAC/DC or less: 50 mA 100 VAC/DC: 20 mA Air release valve spacer Pressure switch (3) Blanking plate Filter element VVFS2000-24A-1R (D side mounting) VVFS2000-24A-1L (U side mounting) VVFS2000-24A-2R (D side mounting) VVFS2000-24A-2L (U side mounting) IS1000P-2-1 With control unit/Filter regulator Pressure switch Release valve MP2-2 MP3-2 AXT625-18A 111511-5B Note 1) Voltage: 24 VDC to 100 VAC Inner voltage drop: 4 V Note 2) Refer to manifold option parts on page 1494. Note 3) The non plug-in type cannot be mounted afterwards. Air filter with auto-drain Control equipment Symbol Air filter with manual drain Regulator Air release valve Pressure switch Blanking plate (Air release valve) Blanking plate (Pressure switch) Number of manifold blocks required for mounting (stations) 2 Blanking plate (Filter, Regulator) 2 2 2 2 2 2 1 Nil A AP M MP F G C E None (F, G type only) 100 VAC, 50/60 Hz 24 VDC Other Plug-in type with attachment plug lead wire Plug-in type with terminal block Plug-in type with multi-connector Plug-in type with D-sub connector Non plug-in type 2 stations 15 stations 02 15. Stations Stacking type Integrated type Nil 1 Junction cover . Base type 01, 01T, 10 2 to 15 stations 01C, 01F 2 to 8 stations (Manifold base) (2 position single) Symbol Symbol 1 Side 2. Bottom 3. Side 4. Bottom 5. Side 6. Bottom 7. Side 8. Bottom Passage Porting specifications P EA, EB B, A Common Common Common Individual Individual Common Individual Individual . Plug-in type with terminal block (Manifold base) (2 position single) (2 position double) . 2 stations are needed to mount control unit. . Non plug-in type . 2 stations are needed to mount control unit. 152 15 VV5FS2-01T1-091-02-MP5 VFS2100-5FZ VFS2200-5FZ VV5FS2-10-071-01-M VFS2110-5D The individual specification of the P port in the composition symbol marks 3 to 8 or EA, EB ports should be taken as individual port using a block plate. Therefore, if an individual port is taken using a single SUP spacer of option or a single EXH spacer, the composition symbol mark is “1”. Note) Stacking type: Base type 01, 01T Integrated type: Base type 01T, 01C, 01F . Semi-standard Symbol 01 02 P, EA, EB B, A Rc Rc Rc M Mixed 1 1 4 4 1 8 Nil N. Rc NPT NPTF G T. F. . Semi-standard ・・・ ・・・ (2) The asterisk denotes the symbol for assembly. Prefix it to the part numbers of the solenoid valve. . . . [Option] 1499 Series VFS2000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS