【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   50 / 132

BOOKをみる

10秒後にBOOKのページに移動します


. For 01WTBュ, please specify the number of stations mounted on the valve. (2 stations mounted on the terminal block are not included.) [Option] Dripproof Manifold (Equivalent to IP65) How to order manifold How to order valves VV5FS2 Plug-in dripproof manifold (Equivalent to IP65) 01WTBU 08 1 02 2 stations 15 stations 02 15 Stations Common terminal box (U side mounting) Common terminal box (D side mounting) 01WTBU 01WTBD 01W Attachment plug lead wire Symbol Symbol Side Bottom Passage P, R1, R2 A, B Common Port size Symbol 01 02 P, R1, R2 A, B M 1 2. How to Order VFS2 1 00 5 F X54 Nil R. Pilot type 1 2 3 4 5 6 Symbol 1 2 3. 4. 5 6. 7. . Semi-standard For other rated voltages, please consult with SMC. Pilot valve manual override Dripproof Coil rated voltage Nil None Z With light/surge voltage suppressor Option .Semi-standard Manifold Specifications Manifold Wiring Applicable value model Porting specifications Rc Stations VV5FS2-01WTBU D VV5FS2-01W Common terminal box Attachment plug lead wire VFS2ュ00-ュF-X54 Common SUP, Common EXH Side: Rc 1/8, 1/4, Bottom: Rc 1/8 (Option) Side: Rc 1/4 2 to 10 stations 2 to 15 stations 2(B), 4(A) port 1(P), 3(R2), 5(R1) port . Semi-standard Rc Rc Mixed Rc 1 4 1 4 1 8 . For bottom ported, A/B port is available only with Rc 1 8 . Internal pilot External pilot 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard Nil B. A. Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) C. Locking type (Lever) Q CE-compliant Nil . CE-compliant . . . . . . Porting specifications Q CE-compliant Nil . CE-compliant 1501 Series VFS2000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS