【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   51 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Dripproof Manifold . Terminal mounting stations are not included. Indicates solenoid valve mounting stations. Bottom ported: VV5FS2-01WTBD- 2-01 Stations L L1 L2 1 120 131 2 145 156 3 170 181 4 195 206 5 220 231 6 245 256 7 270 281 8 295 306 9 320 331 10 345 356 Formula L1 = 25 x n + 95 L2 = 25 x n + 106 n: Stations Bottom ported: VV5FS2-01W- 2-01 Stations L L1 L2 1 70 81 2 95 106 3 120 131 4 145 156 5 170 181 6 195 206 7 220 231 8 245 256 9 270 281 10 11 12 13 14 15 295 306 320 331 345 356 370 381 395 406 420 431 Formula L1 = 25n + 45 L2 = 25n + 56 n: Stations With common terminal box: VV5FS2-01WTB - 1- UD 1(P), 3(R2), 5(R1) port 1(P), 3(R2), 5(R1) port Insert plug with lead wire Lead wire length L = 1000 x 25 Printed Electrical entry Electrical entry 2(B), 4(A) port 2(B), 4(A) port External pilot port External pilot port Pilot EXH port Pilot EXH port Push type manual override Push type manual override Indicator light Indicator light Stations Stations 158 (3 position) 150.5 (Double) 101 (Single) 158 (3 position) 150.5 (Double) 101 (Single) Station Port size With attachment plug lead wire: VV5FS2-01W- S t a t i o n 1- Port size Station Station D side U side D side U side 1502 Series VFS2000