【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   57 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Light Compact Type Sub-plate/C: 2.8 dm3/(s・bar) Type Compact type Standard type 25.5 31 0.13 0.2 C: 2.2 dm3/(s・bar) Sub-plate Compact type Standard type Bottom ported Sub-plate . Compact: Plug-in, Grommet (With attachment plug lead wire) ( ): Port size P02 Port Size Bottom Ported Size Sub-plate . Compact: Non plug-in Precautions Please pay attention to piping port location of sub-plate. ( ): Port size S02 Port size Port S01 S02 P, A, B Rc Rc 1 8 1 4 EA, EB Rc Rc 1 8 1 8 Port size Port BS02 P, A, B Rc1 8 1 4 EA, EB Rc 1 8 VFS2ュ10-ュュ-(B) Sub-plate assembly part no.: VFS2000-CP-(B) (01: Rc , 02: Rc ) L dimension (mm) Weight (kg) VFS2ュ00-ュF-(B) P01 P02 S01 S02 01 1 8 1 4 02 Sub-plate assembly part no.: VFS2000-CS-(B) 0 1 (01: Rc 1 8 , 02: Rc 1 4 ) 02 Port size Port P01 P02 P, A, B Rc Rc 1 8 1 4 EA, EB Rc Rc 1 8 1 8 Port Size Bottom Ported Size Port size Port BP02 P, A, B Rc 1 8 ,1 4 EA, EB Rc 1 8 Solenoid Lead wire color Red Black Brown White A side B side . There is no polarity. C: 2.8 dm3/(s・bar) VFS2ュュ0-ュュ- P 0 1 / 0 2 : Compact type S01/02 VFS2ュュ0-ュュ- : Standard type 01 02 Electrical Connection L dimension 1 (Center) Pilot EXH port 1 (Center) Pilot EXH port 5 x bottom ported size (Refer to the right.) 5 x bottom ported size (Refer to the right.) 5 x bottom ported size (Refer to the below right.) 2 x o4.5 mounting hole 2 x o4.5 mounting hole Lead wire . 300 5 x bottom ported size (Refer to the below right.) Electrical entry Bottom ported Compact type, plug-in type grommet subplate (With attachment plug lead wire) . The attachment plug lead wire is attached to the manifold block and lead wire is plugged in with valve side as shown in the following list. Please connect with corresponding power side. L dimension 1508 Series VFS2000