【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   59 / 132

BOOKをみる

10秒後にBOOKのページに移動します


5 (R1) 3 (R2) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) Model Standard Specifications Option Symbol Type of actuation Model Plug-in Non plug-in VFS3100 VFS3200 VFS3300 VFS3400 VFS3500 1 4 3 8 1 4 3 8 1 4 3 8 1 4 3 8 1 4 3 8 1200 1500 600 600 600 VFS3600 VFS3110 6.0 7.3 6.0 7.3 5.8 6.8 6.1 7.4 6.0 7.2 4.0 4.0 0.15 0.23 0.15 0.23 0.21 0.22 0.23 0.20 0.22 0.19 . . 1.4 1.8 1.4 1.8 1.4 1.7 1.4 1.8 1.5 1.8 . . 5.8 6.8 5.8 6.8 5.4 6.3 5.0 5.6 5.8 7.1 3.5 3.7 0.12 0.12 0.12 0.12 0.14 0.12 0.14 0.18 0.16 0.18 . . 1.3 1.6 1.3 1.6 1.2 1.5 1.2 1.3 1.3 1.8 . . VFS3210 VFS3310 VFS3410 VFS3510 VFS3610 1 4 3 8 600 0.31 0.41 0.43 0.43 0.43 0.91 C [dm3/(s・bar)] C b Cv [dm3/(s・bar)] b Cv 1 4/2 (P A/B) 4/2 5/3 (A/B R1/R2) Flow characteristics Pilot type Manual override Main valve Pilot valve Coil rated voltage Porting specifications Option 2 position Single Double 3 position Closed center Exhaust center Pressure center Double check Compact yet provides a large flow capacity 3/8: C: 5.8 dm3/(s・bar) Low power consumption: 1.8 W DC Easy maintenance 2 types of sub-plates: Plug-in and non plug-in Plug-in type Non plug-in type 3 position 2 position Single Double Closed center Pressure center Exhaust center Port size Rc 20 or less 15 or less 40 or less 40 or less 40 or less Note 1) Based on JIS B 8375 (once per 30 days) for the minimum operating frequency. Note 2) Based on JIS B 8375-1981 (the value at supply press. 0.5 MPa). Note 3) The figures in the above list are for without sub-plate. In the case of with plug-in sub-plate and with non plug-in sub-plate, add 0.30 kg and 0.27 kg respectively. Note 4) “Note 1)” and “Note 2)” are with controlled clean air. Double check 50 or less Fluid Maximum operating pressure Minimum operating pressure Proof pressure Ambient and fluid temperature Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Apparent power (Power consumption) Power consumption DC Inrush Holding Electrical entry Electricity specifications Valve specifications Air/Inert gas 1.5 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Type E: Dustproof (Equivalent to IP50), Type F: Dripproof (Equivalent to IP52), Type D: Splashproof (Equivalent to IP54) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage Class B or equivalent (130°C) (5) 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Plug-in type Non plug-in type 1.0 MPa 0.1 MPa Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and deenergized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. AC Conduit terminal DIN terminal, Grommet terminal External pilot Note) Direct manual override type Non-locking push type (Extended), Locking type (Tool required), Locking type (Lever) 110 to 120, 220, 240 VAC (50/60 Hz) 12, 100 VDC Bottom ported With light/surge voltage suppressor Note) Operating pressure: 0 to 1.0 MPa Pilot pressure: 0.1 to 1.0 MPa Max. operating cycle (cpm) Response time (ms) (Details → P. 1575) Weight (kg) (1) (2) (3) [Option] 1510 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in Series VFS3000 A