【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   5 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Series VFS1000 is compatible with the old models, series VF2ュ20 and VF2ュ30. (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) [Option] Model Type of actuation VFS1120 VFS1220 VFS1320 VFS1420 VFS1520 VFS1130 1.7 1.7 1.6 1.7 1.7 0.22 0.22 0.20 0.18 0.24 0.38 0.39 0.37 0.38 0.40 0.19 0.19 0.20 0.19 0.18 0.40 0.40 0.41 0.44 0.37 1.8 1.8 1.8 1.9 1.6 VFS1230 VFS1330 VFS1430 VFS1530 Port size 1200 1200 600 600 600 0.18 0.26 0.27 0.27 0.27 Note 1) Based on JIS B 8375 (once per 30 days) for the minimum operating frequency. Note 2) According to JIS B 8375-1981. (The value at supply pressure 0.5 MPa.) Note 3) In the case of grommet type Note 4) “Note 1)” and “Note 2)” are with controlled clean air. C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1 4/2 (P A/B) 4/2 5/3 (A/B R1/R2) Flow characteristics 1 8 1 8 1 8 1 8 1 8 Model Standard Specifications Option Specifications Symbol Manifold Pilot valve manual override Coil rated voltage Foot bracket (With screw) 110 to 120, 220, 240 VAC (50/60 Hz) Non-locking push type (Extended), Locking type (Tool required), Locking type (Lever) 12, 100 VDC Option With light/surge voltage suppressor Note) Part No.: AXT626-10A, VFS1120 (single) only Body type VFS1ュ30 VFS1ュ20 Bar manifold (Common EXH base side) Bar manifold (Individual EXH) Applicable manifold base (Pilot EXH) 2 position 3 position Single Closed center Double Exhaust center Pressure center VFS1320-ュD-01 VFS1120-ュG-01-F VFS1120-ュG-01 VFS1220-ュE-01 Compact yet provides a large flow capacity C: 1.8 dm3/(s・bar) Low power consumption: 1.8 W DC 3 position 2 position Single Double Closed center Pressure center Exhaust center Max. operating cycle (cpm) Response time (ms) Weight (kg) 15 or less 13 or less 20 or less 20 or less 20 or less Fluid Maximum operating pressure Inrush Holding 2 position 3 position Min. operating pressure Ambient and fluid temperature Proof pressure Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Apparent power (Power consumption) Electrical entry Air/Inert gas 1.0 MPa 0.1 MPa 0.15 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Dustproof (Equivalent to IP50) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage 5.6 VA (50 Hz), 5.0 VA (60 Hz) 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz Grommet, Grommet terminal, Conduit terminal, DIN terminal 1.5 MPa Class B or equivalent (130°C) (5) Power consumption (DC) 1.8 W (2.04 W: With light/surge voltage suppressor) Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and deenergized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. Electricity specifications Valve specifications AC Note) Grommet type is available only w/ surge voltage suppressor (which is directly connected with lead wire). Note) VFS1ュ30: Manifold only. Cannot be used as a single unit. (1) (2) (3) 1456 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported Series VFS1000 A