【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   60 / 132

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) [Option] Plug-in VFS3 1 1 F 02 D Q CE-compliant Nil . CE-compliant Non plug-in VFS3 Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 6 3 position double check O: Plug-in type sub-plate 1: Non plug-in type sub-plate Body type Pilot valve Manual override Porting specifications Port size Nil 02 03 Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard Pilot type Nil R. Internal pilot External pilot . Semi-standard Body Option 0 1. Standard Direct manual override . Semi-standard Coil rated voltage 1 2 3. 4. 5 6. 7. . Semi-standard 02 0 0 2 Body type Option Nil Z None With light/surge voltage suppressor F: Plug-in type conduit terminal Electrical entry E: Grommet terminal D: DIN terminal D0: DIN terminal without connector Electrical entry 2 1 1 Rated voltage . Semi-standard Coil rated voltage Manual override SF4 1 F 30 How to Order Pilot Valve Assembly How to Order Nil B. Side ported Bottom ported . Semi-standard Without sub-plate Rc Rc 1 4 1 4 3 8 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz Nil: Non-locking push type (Flush) A.: Non-locking push type (Extended) B.: Locking type (Tool required) C.: Locking type (Lever) 1 100 VAC, 50/60 Hz Symbol Symbol Manual override 2 200 VAC, 50/60 Hz 3. 110 to 120 VAC, 50/60 Hz 4. 220 VAC, 50/60 Hz 5 24 VDC 6. 12 VDC 7. 240 VAC, 50/60 Hz Nil B. A. Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) C. Locking type (Lever) . For bottom ported, Rc is only available. . Reverse pressure: Can be used by external pilot specifications. For other rated voltages, please consult with SMC. .. Refer to page 1580 for voltage conversion. . Semi-standard . Semi-standard For other rated voltages, please consult with SMC. 1511 Series VFS3000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A