【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   61 / 132

BOOKをみる

10秒後にBOOKのページに移動します


System A 800 700 600 500 400 300 200 100 0 B 800 900 900 1000 1000 700 600 500 400 300 200 100 0 Bore size o40 o50 o63 o80 o100 o125 o140 o160 o180 o200 System Components Double Check Spacer/Specifications Specifications Check Valve Operation Caution Double check spacer Cylinder Speed Chart Can hold an intermediate cylinder position for an extended time If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. . In the case of 3 position double check valve (VFS36ュ0), check the leakage from piping and fittings in between valve and cylinder by means of synthetic detergent solutions, and ensure that there is no such leakage found there. Also check the leakage from cylinder seal and piston seal. If there is any leakage, sometimes the cylinder, when valve is de-energized, can move without stopping at intermediate position. . Be aware that if the exhaust side is restricted excessively, the intermediate stopping accuracy will decrease and will lead to improper intermediate stops. . The combination of VFS31 0, VFS32 0 and double check spacer can be used as prevention for falling at the stroke end but cannot hold the intermediate position of the cylinder. Series VFS3000 Rc System A B Solenoid valve Speed controller Series VFS3000 Rc1 4 3 8 AS4000-02 (S = 24 mm2) AS420-03 (S = 73 mm2) Silencer AN20-02 (S = 35 mm2) AN30-03 (S = 60 mm2) SGP (Steel pipe) Port size x Length 6A x 1 m 10A x 1 m Plug-in type Non plug-in type Double check spacer part no. Applicable valve model Plug-in type VVFS3000-22A-1 VFS3400-ュF Non plug-in type VVFS3000-22A-2 VFS3410-ュD VFS3410-ュE Average speed (mm/s) Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Cylinder stroke 1000 mm Perpendicular, upward actuation Horizontal actuation Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is the value that the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% 01 01 Check valve Piston SUP side pressure (P1) Operating range Cylinder side pressure P2 (MPa) Cylinder side pressure (P2) SUP side pressure P1 (MPa) 1512 Series VFS3000