【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   65 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] Q CE-compliant Nil . CE-compliant Port size Symbol 02 03 P, EA, EB A, B M Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Q CE-compliant Nil . CE-compliant Rc Rc Rc Mixed 1 3 8 2 1 4 . Semi-standard Symbol Symbol 1 Side 2 Bottom. Passage Porting specifications P EA, EB (A, B) Common Common Plug-in Type: With Terminal Block Plug-in Type: With Multi-connector (Wiring specifications: Refer to page 1583.) Plug-in Type: With D-sub Connector Non Plug-in Type: Grommet Terminal, DIN Terminal VV5FS3 01T Plug-in type with terminal block Port size Symbol 02 03 P, EA, EB A, B M 06 1 02 Series VFS3000 Manifold 2 stations 8 stations 02 08. Stations Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type VV5FS3 01C D Plug-in type with multi-connector 05 2 02 Series VFS3000 Manifold . Max. 8 stations VV5FS3 01F D Plug-in type with D-sub connector 06 1 02 Series VFS3000 Manifold VV5FS3 10 Non plug-in type 05 2 02 Series VFS3000 Manifold . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block, corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits easier installation. . Wide range of interchangeability (MIL Spec D-sub connector terminal 25 pcs attached.) . Quick wiring permits easier installation. . Wiring for every valve. Rc Rc Rc Mixed 1 3 8 2 1 4 Port size Symbol 02 03 P, EA, EB A, B M Rc Rc Rc Mixed 1 3 8 2 1 4 . Semi-standard Symbol Q CE-compliant Nil . CE-compliant Symbol 1 Side 2 Bottom. Passage Porting specifications P EA, EB (A, B) Common Common . Semistandard . Semistandard Symbol Symbol 1 Side 2 Bottom. Passage Porting specifications P EA, EB (A, B) Common Common Q CE-compliant Nil . CE-compliant D side mounting U side mounting D U Connector mounting direction (Wiring specifications: Refer to page 1583.) ・・・ ・・・ 1 station 16 stations 01 16 Stations ・・・ ・・・ 1 station 16 stations 01 16 Stations ・・・ ・・・ 2 stations 8 stations 02 08. Stations Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type . Max. 8 stations Port size Symbol 02 03 P, EA, EB A, B M Rc Rc Rc Mixed 1 3 8 2 1 4 Symbol Symbol 1 Side 2 Bottom. Passage Porting specifications P EA, EB (A, B) Common Common D side mounting U side mounting D U Connector mounting direction ・・・ ・・・ U side D side U side D side Terminal block Plug assembly (Option) Refer to page 1583. Plug assembly (Option) Refer to page 1583. Multi-connector D-sub connector DIN terminal Grommet terminal 1516 Series VFS3000 Manifold Specifications