Base model Non plug-in type VV5FS3-10 Wiring . With terminal block . With multi-connector . With D-sub connector . DIN terminal . Grommet terminal A, B port Side/ Bottom P, EA, EB Port size Rc A, B Stations External pilot Yes VFS3ュ0ュ(R)-ュF(Z) VFS3ュ1ュ(R)-ュD(Z) VFS3ュ1ュ(R)-ュE(Z) Flow Characteristics at the Number of Manifold Stations (Operated individually) How to Order Manifold Assembly . Port size: Rc 3/8 Passage/Stations Station 1 Station 5 Station 10 6.0 0.20 1.4 7.0 0.20 1.8 6.0 0.20 1.4 7.0 0.20 1.8 6.0 0.20 1.4 7.0 0.20 1.8 Model VV5FS3 Manifold Specifications Please indicate manifold base type, corresponding valve, and option parts. . Plug-in type with terminal block: 6 stations (Manifold base) VV5FS3-01T-061-02 ・・・・・・ 1 (2 position single) VFS3100-5FZ ・・・・・・・・・・・・ 3 (2 position double) VFS3200-5FZ ・・・・・・・・・・・ 2 (Blanking plate) VVFS3000-10A ・・・・・・・・・・・・・ 1 . Non plug-in type: 6 stations (Manifold base) VV5FS3-10-061-03 ・・・・・・・・ 1 (2 position single) VFS3110-5D ・・・・・・・・・・・・・・・ 5 (3 position exhaust center) VFS3410-5D ・・・・・ 1 (Individual EXH spacer) VVFS3000-R-03-2 ・・・ 1 Plug-in type VV5FS3-01ュ Porting specifications Applicable valve model 1 2 , 1 4 3 8 1 to 16 (1) (2) (3) (3) Note 1) Appropriate silencer for EA, EB port: “AN40-04”. Note 2) With multi-connector, or with D-sub connector: 8 stations max. Note 3) It is possible to mount the standard valve and the external pilot type valve together. 4/2 5/3 (A/B R1/R2) C [dm3/(s・bar)] b Cv 1 4/2 (P A/B) b C [dm3/(s・bar)] Cv 1517 Series VFS3000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS