【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   67 / 132

BOOKをみる

10秒後にBOOKのページに移動します


When mounting on the 2 stations integrated type manifold block, mount it after cutting the gasket. Manifold Option Parts Assembly Individual SUP spacer An individual SUP spacer set on manifold block can form SUP port for every valve. Individual EXH spacer An individual EXH spacer set on manifold block can form EXH port for every valve. (common EXH type) . SUP block plate When supplying manifold with more than two different pressures, high and low, insert a block plate in between stations subjected to different pressures. . EXH block plate When valve exhaust affects the other stations on the circuit or when the reverse pressure valve is used to standard manifold valve, insert EXH block plate between stations to separate valve exhaust. Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. Double check spacer If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Interface regulator Interface regulator set on manifold block can regulate the pressure to each valve. (Refer to page 1581 for “Flow Characteristics”.) With control unit Plug-in type/Non Plug-in type . Filter, regulation valve, pressure switch and air release valve are all combined to form one unit. . Piping processes are eliminated. For details, refer to page 1521. Made to Order Serial transmission kit manifold Plug-in type . Solenoid valve wiring process reduced considerably. For details, refer to page 1523. For details, refer to page 1526. With exhaust cleaner Plug-in type/Non Plug-in type . Valve exhaust noise dampening: 35 dB or more. . Oil mist collection: Rate of collection 99.9% or more. . Piping process reduced. Manifold Option Body type Plug-in type VVFS3000-P-03-1 Non plug-in type Part no. VVFS3000-P-03-2 Body type Plug-in type VVFS3000-20A-1 Non plug-in type Part no. VVFS3000-20A-2 Body type Plug-in type VVFS3000-22A-1 Non plug-in type Part no. VVFS3000-22A-2 Body type Plug-in type VVFS3000-R-03-1 Non plug-in type Part no. VVFS3000-R-03-2 Body type Plug-in type AXT636-1A Non plug-in type Part no. Body type Plug-in type AXT636-1A Non plug-in type Part no. Body type Plug-in type VVFS3000-10A Non plug-in type Part no. Body type Plug-in type ARBF3050-00-P-1 Non plug-in type P port regulation ARBF3050-00-P-2 A port regulation ARBF3050-00-A-1 ARBF3050-00-A-2 B port regulation ARBF3050-00-B-1 ARBF3050-00-B-2 1518 Series VFS3000