![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 68 / 132 10秒後にBOOKのページに移動します |
Formula for manifold weight M = 0.405n + 0.665 (kg) n: Station Manifold . Plug-in type, Non plug-in type Non plug-in type: VV5FS3-10- 1- Bottom ported: VV5FS3-01T- Station 2- Port size Formula for manifold weight M = 0.309n + 0.532 (kg) Stations L L1 L2 2 129 141 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 n: Stations Plug-in type (With terminal block): VV5FS3-01T- 1- Bottom ported: VV5FS3-10- Station 2- Port size Station Port size Station Port size Stations Stations (Pilot EXH port: PE) Electrical entry (External pilot port) Light window Light window Applicable cabtire cable O.D. o8 to o10 Pilot valve manual override Pilot valve manual override U side D side U side D side (Pilot EXH port: PE) (External pilot port) 1519 Series VFS3000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS |