【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   6 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Note) No mounting bolts and gaskets are supplied with the valve single unit. (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) VFS1 1 20 01 Symbol 1 2 3 4 5 Electrical entry Body (Pilot exhaust) Manual override Light/Surge voltage suppressor Option 1 G Coil rated voltage Coil rated voltage Manual override 21 22 Applicable model SF4 1 DZ 21 Electrical entry, Light/Surge voltage suppressor How to Order Pilot Valve Assembly 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center T: Conduit terminal D, Y: DIN terminal D0, Y0: DIN terminal without connector F: With foot bracket G: Grommet E: Grommet terminal 20: Individual EXH 30.: Common EXH Nil: Non-locking push type (Flush) B.: Locking type . Semi-standard . Grommet type is available only w/ surge voltage suppressor, not w/ indicator light. Nil Z None With light/surge voltage suppressor With surge voltage suppressor 01 Rc 1 8 Port size Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type . Semi-standard For other rated voltages, please consult with SMC. . Manifold only . Mountable only for VFS1120. 3. 2 1 4. 6. 5 7. 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 to 120 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 240 VAC (50/60 Hz) 1 100 VAC, 50/60 Hz 2 200 VAC, 50/60 Hz 3. 110 to 120 VAC (50/60 Hz) 4. 220 VAC, 50/60 Hz 5 24 VDC 6. 12 VDC 7. 240 VAC, 50/60 Hz . Semi-standard For other rated voltages, please consult with SMC. . Semi-standard Nil B. A. C. Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) Locking type (Lever) Individual pilot exhaust Common pilot exhaust For VFS1ュ20 For VFS1ュ30 G GS Grommet Grommet with surge voltage suppressor DIN terminal DIN terminal with light/surge voltage suppressor D DZ DIN terminal .. DIN terminal with light/surge voltage suppressor .. DIN terminal DIN terminal with light/surge voltage suppressor DIN terminal .. DIN terminal with light/surge voltage suppressor .. DO DOZ Y. YZ. YO. YOZ. Conduit terminal Conduit terminal with light/surge voltage suppressor T TZ Grommet terminal Grommet terminal with light/surge voltage suppressor E EZ A.: Non-locking push type (Extended) C.: Locking type (Lever) How to Order . Y: Conforming to DIN43650B standard .. DIN connector is not attached. Q CE-compliant Nil . CE-compliant S. 1457 Series VFS1000 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A