![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 70 / 132 10秒後にBOOKのページに移動します |
[Option] Manifold Specifications Manifold with Exhaust Cleaner Plug-in type Non plug-in type Caution When using an exhaust cleaner, mount it downwards. . For details about exhaust cleaners, refer to Best Pneumatic No. 6. Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FS3-01ュ Non plug-in type: VV5FS3-10 Applicable exhaust cleaners Note 1) With multi-connector, or with D-sub connector: 8 stations max. Note 2) Exhaust cleaner “AMC610-10” is not attached. 10 06 1 03 CD Series VFS3000 Manifold VV5FS3 Exhaust cleaner mounting direction Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Port size How to Order . Serves to protect working environment. . Valve exhaust noise dampening: 35 dB or more. . Collection rate of drainage and oil mist: 99.9% or more. . Piping work is reduced. With terminal blocks With multi-connector With D-sub connector DIN terminal Grommet terminal VFS3ュ00-ュF VFS3ュ10-ュD, VFS3ュ10-ュE Common SUP, Common EXH P: 1/2, EXH: 1 2 to 10 (1) AMC610-10 (Connecting port size R 1) (2) 2(B), 4(A) port 1/4, 3/8 1(P), 3(R2), 5(R1) port Symbol Symbol 1 Side 2 Bottom. Passage P R1, R2 Common Common . Semi-standard Base type/Electrical entry Plug-in type with terminal block Plug-in type with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type 01F 10 Symbol CD CU D side U side D side mounting U side mounting Exhaust cleaner mounting direction Symbol Applicable base D Nil U 01C, 01F 01T, 10 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Stations Base type 01T, 10: 2-10 stations Base type 01C, 01F: 2-8 stations |