![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 71 / 132 10秒後にBOOKのページに移動します |
. Manifold with Exhaust Cleaner . Plug-in type, Non plug-in type Stations L L1 L2 2 129 141 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 n: Stations D side mounting U side mounting D side mounting U side mounting Plug-in type: VV5FS3-01T- Station 1- Port size - CD CU Non plug-in type: VV5FS3-10- Station 1- Port size -CD CU Pilot valve manual override Stations Stations Light Light Pilot valve manual override (External pilot port: X12) Note) (Pilot EXH port: PE) Electrical entry Exhaust cleaner (Option) Exhaust cleaner (Option) D side D side U side U side D side U side D side U side Pilot valve manual override (External pilot port: X12) Note) (Pilot EXH port: PE) . Note) The external pilot port is located on a side opposite to the exhaust cleaner mounting side. D side mounting: External pilot port U side U side mounting: External pilot port D side Note) The external pilot port is located on a side opposite to the exhaust cleaner mounting side. D side mounting: External pilot port U side U side mounting: External pilot port D side 1522 Series VFS3000 A |