[Option] Manifold with Control Unit Plug-in type Non plug-in type How to Order VV5FS3 10 08 1 02 AP Series VFS3000 Manifold Air release valve coil rating Nil None (F, G type only) 100 VAC, 50/60 Hz 24 VDC 1 5 01T 01C 01F 10 Thread type Base type/Electrical entry Stations Nil N. Rc NPT NPTF G T. F. . Semi-standard How to Order Manifold Assembly [Example] Add the valve and option part numbers in order starting from the first station on the D side. Manifold Specifications Control Unit Specifications Control Unit/Option Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FS3-01ュ Non plug-in type: VV5FS3-10 With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal VFS3ュ00-ュF VFS3ュ10-ュD, VFS3ュ10-ュE Common SUP, Common EXH 2 to 10 . . With multi-connector, or with D-sub connector: 8 stations max. 2(B), 4(A) port 1/4, 3/8 1(P), 3(R2), 5(R1) port 1/2 Air filter (With auto-drain/With manual drain) Filtration degree Regulator Set pressure (Outlet pressure) Pressure switch(1) Set pressure range: OFF Differential Contact Max. switch capacity Max. operating current Air release valve (Single only) Operating pressure range 5 μm 0.05 to 0.85 MPa 0.1 to 0.6 MPa 0.1 to 1.0 MPa 0.08 MPa or less 1a Indicator light LED (RED) 2 VA AC, 2 W DC 24 VAC/DC or less: 50 mA 100 VAC/DC: 20 mA Air release valve spacer Pressure switch Blanking plate Filter element VVFS3000-24A-1R (D side mounting) VVFS3000-24A-2R (D side mounting) IS1000P-2-1 Filter regulator Pressure switch Release valve MP2-3 MP3-2 VVFS3000-24A-10 INA-13-854-12-5B Note 1) Voltage: 24 VDC to 100 VAC Inner voltage drop: 4 V Note 2) Combination of valve VFS31ュュ (single) and a release valve spacer can be used an air release valve. Note 3) The non plug-in type cannot be mounted afterwards. Air filter with auto-drain Control equipment Symbol Air filter with manual drain Regulator Air release valve Pressure switch Blanking plate (Air release valve) Blanking plate (Filter, Regulator) Blanking plate (Pressure switch) Number of manifold blocks required for mounting (stations) 2 2 2 2 2 2 2 1 Nil A AP M MP F G C E Control unit type Plug-in type with terminal block Plug-in type with multi-connector Plug-in type with D-sub connector Non plug-in type Symbol Applicable base D Nil U 01C, 01F 01T, 10 With connector D side mounting None U side mounting Connector mounting direction Symbol Port size 2 stations 10 stations 02 10 Base type 01T, 10: 2 to 10 stations Base type 01C, 01F: 2 to 8 stations Symbol 02 03 P, EA, EB A, B Rc Rc Rc M Mixed 1 3 8 2 1 4 Symbol 1 Side 2 Bottom. Passage P EA, EB Common Common (Manifold base) (2 position single) (2 position double) . Non plug-in type . In order to mount control unit, it requires 2 stations. (Manifold base) (2 position single) 1 4 2 1 4 VV5FS3-01T-081-03-AP5 VFS3100-5FZ VFS3200-5FZ VV5FS3-10-061-03-A VFS3110-5D . Control unit (Filter, Regulator, Pressure switch, Air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments. . Piping processes are eliminated. ・・・ ・・・ . Semi-standard Porting specifications (A, B) U side D side Caution When using an air filter with auto-drain or manual drain, mount the filter vertically. . Plug-in type with terminal block . In order to mount control unit, it requires 2 stations. . . . The asterisk denotes the symbol for assembly. Prefix it to the part numbers of the solenoid valve. (2) (3) Q CE-compliant Nil . CE-compliant For other rated voltages, please consult with SMC. 1523 Series VFS3000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS