【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   81 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] 5 (R1) 3 (R2) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) Model Symbol 2 position Single Double 3 position Closed center Exhaust center Pressure center Double check Standard Specifications Compact yet provides a large flow capacity 1/2: C: 12 dm3/(s・bar) Low power consumption: 1.8 W DC Easy maintenance 2 types of sub-plates: Plug-in and non plug-in Option Specifications Plug-in type Non plug-in type Note 1) Based on JIS B 8375 (once per 30 days) for the minimum operating frequency. Note 2) Based on JIS B 8375-1981 (The value at supply press. 0.5 MPa). Note 3) The figures in the above list are for without sub-plate. In the case of with plug-in sub-plate and with non plug-in sub-plate, add 0.50 kg and 0.43 kg respectively. Note 4) “Note 1)” and “Note 2)” are with controlled clean air. Type of actuation 3 position 2 position Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in VFS4100 VFS4200 VFS4300 VFS4400 VFS4500 Port size C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2) Flow characteristics (1) VFS4600 VFS4310 VFS4410 VFS4110 11 12 11 12 10 11 11 12 11 12 6.3 6.8 12 12 12 12 10 11 10 10 11 11 6.5 6.8 0.18 0.15 0.18 0.15 0.18 0.18 0.16 0.15 0.22 0.22 . . 2.6 2.8 2.6 2.8 2.5 2.7 2.6 2.9 2.7 2.9 . . 0.20 0.22 0.20 0.22 0.14 0.22 0.15 0.15 0.22 0.22 . . 2.8 3.1 2.8 3.1 2.3 2.6 2.3 2.4 2.7 2.8 . . VFS4210 VFS4510 3 8 3 8 1 2 1 2 3 8 1 2 3 8 1 2 3 8 1 2 VFS4610 3 8 1 2 600 600 600 50 or less 50 or less 50 or less 0.82 0.82 1,000 1,200 40 or less 15 or less 0.63 0.75 0.82 200 55 or less 1.71 Fluid Maximum operating pressure Minimum operating pressure Proof pressure Ambient and fluid temperature Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Apparent power (Power consumption) Power consumption DC Inrush Holding Electrical entry Electricity specifications Valve specifications Air/Inert gas 1.5 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Type E: Dustproof (Equivalent to IP50), Type F: Dripproof (Equivalent to IP52), Type D: Splashproof (Equivalent to IP54) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage Class B or equivalent (130°C) (5) 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Plug-in type Non plug-in type 1.0 MPa 0.1 MPa 0.15 MPa Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and deenergized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. AC Conduit terminal Grommet terminal, DIN terminal 2 position 3 position Pilot type Manual override Main valve Pilot valve Coil rated voltage Porting specifications Option External pilot Note) Direct manual override Non-locking push type (Extended), Locking type (Tool required), Locking type (Lever) 110 to 120, 220, 240 VAC, 50/60 Hz 12, 100 VDC Bottom ported With light/surge voltage suppressor, Non-rotating DIN terminal Note) Operating pressure: 0 to 1.0 MPa Pilot pressure 2 position: 0.1 to 1.0 MPa, 3 position: 0.15 to 1.0 MPa Double check Max. operating cycle (cpm) Response time (ms) Weight (kg) (Details → P. 1576) (1) (2) (3)(4) 1532 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in Series VFS4000 A