【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   87 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] Plug-in Type: With Terminal Block Plug-in Type: With Multi-connector Plug-in Type With: D-sub Connector Non Plug-in Type: Grommet Terminal, DIN Terminal . Wiring for every valve. VV5FS4 01T Plug-in type with terminal block Port size Symbol 03 04 P, R1, R2 A, B M 06 1 03 Series VFS4000 Manifold 02 10 Stations Symbol . Semi-standard Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type VV5FS4 01C D Plug-in type with multi-connector 05 2 03 Series VFS4000 Manifold 02 08. Stations . Max. 8 stations Q CE-compliant Nil . CE-compliant VV5FS4 01F D Plug-in type with D-sub connector 06 1 03 Series VFS4000 Manifold VV5FS4 10 Non plug-in type 05 2 03 Series VFS4000 Manifold . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block, corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits easier installation. Rc Rc Rc Mixed 2 stations 10 stations 1 1 2 2 3 8 Symbol 1 Side 2 Passage P R1, R2 Common Common . For bottom ported, Rc is only available. 3 8 Port size Symbol 03 04 P, R1, R2 A, B M Rc Rc Rc Mixed 1 1 2 2 3 8 . For bottom ported, Rc 3 8 is only available. Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Q CE-compliant Nil . CE-compliant Port size Symbol 03 04 P, R1, R2 A, B M Rc Rc Rc Mixed 1 1 2 2 3 8 . For bottom ported, Rc 3 8 is only available. D side mounting U side mounting D U Connector mounting direction D side mounting U side mounting D U Connector mounting direction ・・・ ・・・ 2 stations 8 stations ・・・ ・・・ 02 08. Stations . Max. 8 stations 2 stations 8 stations ・・・ ・・・ Porting specifications (A, B) Bottom. Port size Symbol 03 04 P, R1, R2 A, B M 02 10 Stations Symbol . Semi-standard Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Q CE-compliant Nil . CE-compliant Rc Rc Rc Mixed 2 stations 10 stations 1 1 2 2 3 8 Symbol 1 Side 2 Passage P R1, R2 Common Common . For bottom ported, Rc 3 8 is only available. ・・・ ・・・ Porting specifications (A, B) Bottom. Symbol . Semi-standard Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. Symbol . Semi-standard Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. (Wiring specifications: Refer to page 1583.) . Wide range of interchangeability (MIL Spec D-sub connector terminal 25 pcs attached.) . Quick wiring permits easier installation. (Wiring specifications: Refer to page 1583.) Multi-connector Plug assembly (Option) Refer to page 1583. Plug assembly (Option) Refer to page 1583. D-sub connector DIN terminal Grommet terminal U side U side D side D side Terminal block Q CE-compliant Nil . CE-compliant 1538 Series VFS4000 Manifold Specifications