Manifold Specifications Base model Plug-in type VV5FS4-01ュ Non plug-in type VV5FS4-10 Wiring . With terminal block . With multi-connector . With D-sub connector . DIN terminal . Grommet terminal A, B port Side/ Bottom P, EA, EB Port size Rc A, B Stations VFS4ュ0ュ(R)-ュF(Z) VFS4ュ1ュ(R)-ュD(Z) VFS4ュ1ュ(R)-ュE(Z) How to Order Manifold Assembly Note 1) With multi-connector, or with D-sub connector: 8 stations max. Note 2) It is possible to mount the standard valve and the external pilot type valve together. Passage/Stations Station 1 Station 5 Station 10 10.5 0.20 2.5 11 0.20 2.9 10.5 0.20 2.5 11 0.20 2.9 10.5 0.20 2.5 11 0.20 2.9 Model VV5FS4 . Port size: Rc 1/2 . Plug-in type with terminal block: 6 stations (Manifold base) VV5FS4-01T-061-03 ・・・・・・ 1 (2 position single) VFS4100-5FZ ・・・・・・・・・・・・・ 3 (2 position double) VFS4200-5FZ ・・・・・・・・・・・・ 2 (Blanking plate) VVFS4000-10A ・・・・・・・・・・・・・・ 1 . Non plug-in type: 6 stations (Manifold base) VV5FS4-10-061-04 ・・・・・・・・ 1 (2 position single) VFS4110-5D ・・・・・・・・・・・・・・・ 5 (3 position exhaust center) VFS4410-5D ・・・・ 1 (Individual EXH spacer) VVFS4000-R-04-2・・・・・ 1 Please indicate manifold base type, corresponding valve, and option parts. Flow Characteristics at the Number of Manifold Stations (Operated individually) Porting specifications Applicable valve model External pilot 4/2 5/3 (A/B R1/R2) C [dm3/(s・bar)] b Cv 1 4/2 (P A/B) b C [dm3/(s・bar)] Cv 1 2 3 8 , 1 2 2 to 10 Yes (1) (2) (2) 1539 Series VFS4000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS