【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   89 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Option Parts Assembly Manifold Option For details, refer to page 1543. For details, refer to page 1545. For details, refer to page 1548. Body type Plug-in type VVFS4000-P-03-1 Non plug-in type Part no. VVFS4000-P-03-2 Body type Plug-in type VVFS4000-R-04-1 Non plug-in type Part no. VVFS4000-R-04-2 Body type Plug-in type AXT634-10A Non plug-in type Part no. Body type Plug-in type AXT634-11A Non plug-in type Part no. EXH block plate SUP block plate Body type Plug-in type VVFS4000-20A-1 Non plug-in type Part no. VVFS4000-20A-2 Part no. Body type Plug-in type VVFS4000-22A-1 Non plug-in type VVFS4000-22A-2 Body type Plug-in type ARBF4050-00-P-1 Non plug-in type P port regulation ARBF4050-00-P-2 A port regulation ARBF4050-00-A-1 ARBF4050-00-A-2 B port regulation ARBF4050-00-B-1 ARBF4050-00-B-2 Body type Plug-in type VVFS4000-10A Non plug-in type Part no. Individual SUP spacer An individual SUP spacer set on manifold block can form SUP port for every valve. Individual EXH spacer An individual EXH spacer set on manifold block can form EXH port for every valve. (common EXH type) . SUP block plate When supplying manifold with more than two different pressures, high and low, insert a block plate in between stations subjected to Plug-in different pressures. . EXH block plate When valve exhaust affects the other stations on the circuit or when a reverse pressure valve is used to a standard manifold valve, insert EXH block plate in between stations to separate valve exhaust. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. With control unit Plug-in type/Non Plug-in type . Filter, regulation valve, pressure switch and air release valve are all combined to form one unit. . Piping processes are eliminated. Double check spacer If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. With exhaust cleaner Plug-in type/Non Plug-in type . Valve exhaust noise dampening: 35 dB or more. . Oil mist collection: Rate of collection 99.9% or more. . Piping process reduced. Interface regulator Interface regulator set on manifold block can regulate the pressure to each valve. (Refer to page 1581 for “Flow Characteristics”.) Made to Order Manifold with serial transmission kit Plug-in type . Solenoid valve wiring process reduced considerably. 1540 Series VFS4000