【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   8 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Y(Z) type GMN209 CAXT623-6-7-13 D(Z) type B1B09-2A6 CAXT623-6-7-12 Connector Gasket DIN Connector/Gasket Part No. Grommet terminal: VFS1120-ュE/EZ Conduit terminal: VFS1120-ュT/TZ DIN terminal: VFS1120-ュD/DZ/Y/YZ ( ): Y, YZ Foot bracket (F) Part no. : AXT626-10A 2 Position Single . Grommet, Grommet terminal, Conduit terminal, DIN terminal Grommet : VFS1120-ュG Manual override Non-locking push type 2 x o4.5 mounting hole Solenoid valve 2 x o3.5 mounting hole . 300 (Lead wire length) 5 x Rc 1/8 Lead wire O.D. Max. o3.5 Applicable heavy-duty code O.D. o6 to o8 (Y: o4.7 to o7) (Locking type) Pilot EXH (No VFS1ュ30) Manual override 2 x o4.5 mounting hole M3 x 0.5 x 14L Countersunk head screw Tightening torque: 0.6 N・m With light/surge voltage suppressor (EZ) Light Manual override (Locking type) With light/surge voltage suppressor (DZ) Gasket Connector Light Manual override (Locking type) Applicable heavy-duty code O.D. o6 to o8 With light/surge voltage suppressor (TZ) Light Manual override (Locking type) Description 1459 Series VFS1000 5 Port Pilot Operated Solenoid Valve Metal Seal, Body Ported SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS