![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 92 / 132 10秒後にBOOKのページに移動します |
[Option] Manifold Specifications Plug-in type Non plug-in type Caution When using an exhaust cleaner, mount it downwards. . Refer to Best Pneumatics No. 6 for Exhaust Cleaner details. How to Order Exhaust cleaner (Option) Note 1) With multi-connector, or with D-sub connector: 8 stations max. Note 2) Stations of 5 or more and high frequency of operation should be used with AMC810-14. Exhaust cleaners AMC610-10 and AMC810-14 are not attached. 10 06 1 03 CD Series VFS4000 Manifold VV5FS4 Base type/Electrical entry 01T 01C 01F 10 Symbol CD CU D side U side Exhaust Exhaust cleaner mounting direction D side mounting U side mounting Exhaust cleaner mounting direction 2 stations 10 stations ・・・ 02 10 Stations Nil N. Rc NPT NPTF G T. F. Thread type Port size Symbol 03 04 P A, B M Exhaust cleaner (Option) Manifold with Exhaust Cleaner Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FS4-01ュ Non plug-in type: VV5FS4-10 With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal VFS4ュ00-ュF VFS4ュ10-ュD, VFS4ュ10-ュE Common SUP/Common EXH Side: 3/8, 1/2, Bottom: 3/8 (Option) P: 1/2, EXH: 1, 1 1/2 2 to 10 (1) Applicable exhaust cleaners AMC610-10 (Connecting port size R 1), AMC810-14 (Connecting port size R 1 1/2) (2) 2(B), 4(A) port 1(P), 3(R2), 5(R1) port . Serves to protect working environment. . Valve exhaust noise dampening: 35 dB or more. . Collection rate of drainage and oil mist: 99.9% or more. . Piping work is reduced. Symbol Plug-in type with terminal block Plug-in type with multi-connector Plug-in type with D-sub connector Non plug-in type Symbol Applicable base D Nil U 01C, 01F 01T, 10 With connector D side mounting None U side mounting Connector mounting direction Base type 01T, 10: 2 to 10 stations Base type 01C, 01F: 2 to 8 stations |