【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   97 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2055 and the Operation Manual for the details of EX123/124 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com VV5FS4 01S X199 Nil Rc NPT NPTF G Thread type NTF Plug-in type Serial transmission kit Stations 02 10 2 stations 10 stations Note 1) Max. 10 stations. Add 1 station for serial unit mounting. Note 2) Max. 10 Stations: For single and double mixed wiring. (No. of valves: 9) Max. 9 stations: For standard double wiring (No. of valves: 8) Combination symbol Symbol Port specification P R1, R2 Side Bottom Piping specification A, B Common Common 12 . . Semi-standard Port size Symbol 03 04 M P, R1, R2 A, B Rc 1/2 . For bottom ported: Rc 1/8 only Rc 3/8 Rc 1/2 Mixed SI unit mounting position DU D side mounting U side mounting Applicable models For U side mouning For D side mouning . EX123U-SUW1 EX123U-SUH1 EX123U-SSL1 EX123U-SSL2 EX124U-SDN1 EX124U-SCS1 EX124U-SCS2 EX124U-SMJ1 . EX123D-SUW1 EX123D-SUH1 EX123D-SSL1 EX123D-SSL2 EX124D-SDN1 EX124D-SCS1 EX124D-SCS2 EX124D-SMJ1 Description SI unit part no. Without SI unit NKE Corporation: Fieldbus System (16 outputs) NKE Corporation: Fieldbus H System (16 outputs) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 outputs) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 outputs) DevieNet (2 power supply systems) OMRON Corporation: CompoBus/S (16 outputs) (2 power supply systems) OMRON Corporation: CompoBus/S (8 outputs) (2 power supply systems) CC-Link (2 power supply systems) Symbol 0 F1 H J1 J2 Q R1 R2 V Correspondence of SI unit output numbers and solenoid valve coils Double wiring (Standard) D side Double Double Single Single Single Double Single Single SI unit 1 A B 2 A B 3 A B 4 A B 5 A B 6 A B 7 A B 8 A B 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 9 SI unit output no. U side Single/Double mixed wiring (Semi-standard) . Mixed wiring is available as a semi-standard. Use the manifold specification sheet to specify this. VFS4 00 5F 24 VDC Symbol 123456 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Nil Internal pilot External pilot Pilot type R Nil Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) Locking type (Lever) Pilot valve manual override ABC Nil None With light/surge voltage suppressor Option Z Nil None Coil rated voltage D side Double Double Single Single Single Double Single Double Single SI unit 1 A B 2 A B 3 A 4 A 5 A 6 A B 7 A 8 A B 9 A 10 0 1 2 3 4 5 6 7 8 9 11 SI unit output no. U side 10 11 How to Order Valves How to Order Manifold U V 08 1 03 Made to Order Serial Transmission Kit Manifold: EX123/124 Integrated Type (For Output) Serial Transmission System How to Order SI unit can be mounted on either U or D side. 1548 Series VFS4000