![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 98 / 132 10秒後にBOOKのページに移動します |
EA X EB P PE SMC A SMC A SMC A SMC A SMC A SMC B SMC B SMC B SMC B B L2 L1 B A B A B A B A B A B A B A SMC Dimensions Formula L1 = 43n + 70 L2 = 43n + 82 n: Stations (Max. 10 stations) L L1 L2 n 2 156 168 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 9 457 469 10 500 512 Note) Actual number of manifold base stations: Add 1 SI unit mounting station to the number of valve stations. D side Stations 1 2 3 4 5 6 7 n U side 38 18 86 28 24 24 23 63.5 42 1(P), 5(R3), 3(R1) 6 x Rc 1/2 (Electrical entry) 2 x G 1 1/4 (Pilot EXH port: PE) 2 x Rc 1/8 5.5 155.5 95.5 187 202.5 166 55 105 45 47 9 6 43 91.5 196.5 205.5 30 43 3 3 62.5 141.00 74.00 150.5 115.5 91.5 58 18 14 3 Manual override 4(A), 2(B) port 2n x Rc 3/8, 1/2 . Use a dripproof plug assembly (AXT100-B04A) for the unused conduit port (G 1/2). SI unit EX124ュ: 4 x G 1/2 Electrical entry EX123ュ: 2 x G 1/2 Serial Transmission Kit Manifold (EX123/124): Plug-in Type VV5FS4-01S Mounting position Model - Stations Symbol - Port size Thread -X199 1549 Series VFS4000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS |