![]() |
【DO!BOOK・ページリンク】 1-p1453-1583-vfs1000_en 9 / 132 10秒後にBOOKのページに移動します |
Y(Z) type GMN209 CAXT623-6-7-13 D(Z) type B1B09-2A6 CAXT623-6-7-12 Connector Gasket DIN Connector/Gasket Part No. Gasket Connector ( ): Y, YZ 2 Position Double, 3 Position . Grommet, Grommet terminal, Conduit terminal, DIN terminal Grommet: VFS1220-ュG, VFS1320-ュG, VFS1420-ュG, VFS1520-ュG DIN terminal : VFS1220-ュD/DZ/Y/YZ VFS1320-ュD/DZ/Y/YZ VFS1420-ュD/DZ/Y/YZ VFS1520-ュD/DZ/Y/YZ Grommet terminal: VFS1220-ュE/EZ VFS1320-ュE/EZ VFS1420-ュE/EZ VFS1520-ュE/EZ Conduit terminal: VFS1220-ュT/TZ VFS1320-ュT/TZ VFS1420-ュT/TZ VFS1520-ュT/TZ 2 x o4.5 mounting hole 151 (3 position: 155.5) 2 x o3.5 mounting hole . 300 (Lead wire length) Pilot EXH (No VFS1ュ30) Lead wire O.D. Max. o3.5 152 (3 position: 156.5) Applicable heavy-duty cord O.D. o6 to o8 (Y: o4.7 to o7) 188 (3 position: 192.5) 188 (3 position: 192.5) With light/surge voltage suppressor (DZ) With light/surge voltage suppressor (TZ) With light/surge voltage suppressor (EZ) Light Light Light Manual override (Locking type) Manual override (Locking type) (Locking type) Manual override (Locking type) Applicable heavy-duty cord O.D. o6 to o8 Manual override Manual override Non-locking push type Description 1460 Series VFS1000 |