(For M5) (Station 1) (Station n) C6: 44.1 N7: 47.9 (3.2) 45.2 (11) 20 (7.5) 2 A 2 A Approx. 300 (Lead wire length) 8 15 39.5 46.5 13.4 16.3 41.2 44.9 (66) M5 x 0.8 (PE: Pilot EXH port) 1/8 [1(P), 3(R) port] (DIN rail) D side U side (4.5) (8) (35) (5.5) L3 L5 L4 6.5 19.3 21.6 35 43.9 59.3 (5) L1 L2 16.5 5.5 5.5 P 1 3 R 3 R P 1 2 x o4.3 (For mounting) (Rail mounting hole pitch: 12.5) (DIN rail clamp thread) M5 x 0.8 (X: External pilot port) (Pitch) P = 10.5 Manual override M5 x 0.8 [2(A) port] One-touch fitting [2(A) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" - + A 2 - + - + - + - + A 2 A 2 A 2 A 2 14 PE (Lead wire length) 1/8 [1(P), 3(R) port] M5 x 0.8 (PE: Pilot EXH port) 8 15 46.5 13.4 16.3 41.2 Approx. 300 44.9 (11) 45.2 (66) L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 85.5 75 43.5 21 30.5 3 85.5 75 54 16 41 4 98 87.5 64.5 17 51.5 5 110.5 100 75 18 62 6 123 112.5 85.5 19 72.5 7 135.5 125 96 20 83 8 148 137.5 106.5 21 93.5 9 148 137.5 117 15.5 104 10 160.5 150 127.5 16.5 114.5 11 173 162.5 138 17.5 125 12 185.5 175 148.5 18.5 135.5 13 198 187.5 159 19.5 146 14 210.5 200 169.5 20.5 156.5 15 210.5 200 180 15.5 167 16 223 212.5 190.5 16.5 177.5 17 235.5 225 201 17.5 188 18 248 237.5 211.5 18.5 198.5 19 260.5 250 222 19.5 209 20 273 262.5 232.5 20.5 219.5 Dimensions: VQZ100: Top Ported M5 VV3QZ15- C Grommet (G) The dashed lines indicate the DIN rail mounting [-D]. Stations Port size Series VQZ100/200/300 A 1818