![]() |
【DO!BOOK・ページリンク】 1-p2361-2372-vr_en 12 / 14 10秒後にBOOKのページに移動します |
Symbol Piping Warning Precautions VR3200-01 VR3201-01 1ab 130 g 260 g 1 8 125 VAC N.C. N.O. N.C. N.O. N.C. N.O. N.C. N.O. 15 15 250 VAC 15 15 8 VDC 15 15 3 1.5 15 15 5 2.5 14 VDC 15 15 3 1.5 10 10 5 2.5 30 VDC 6 6 3 1.5 5 5 5 2.5 125 VDC 0.5 0.5 0.05 0.05 0.05 0.05 250 VDC 0.25 0.25 0.03 0.03 0.03 0.03 01 Port size Rc 1 8 1 8 1 8 VR320 01 N01 NPT F01 G 0 Construction 1 Splashproof (IP44 equivalent) 0 Model/Specifications Microswitch Rating How to Order 2 1 3 POM 5 4 Component Parts Transmitters: Pneumatic-electric Relay Series VR3200/3201 Pneumatic-electric relay converts pneumatic signal to electric relay. When connecting a pipe fitting to the IN port, place the wrench over the hexagon portion of the lid. If the wrench is placed over the microswitch body, the neck of the microswitch could break. No. Model Construction Weight Operating pressure Contacts Ambient and fluid temperature Port size Open type Splashproof (IP44 equivalent) 0.1 to 1.0 MPa .5 to 60°C (No freezing) Voltage Non-inductive load (A) Resistance load Light load Inductive load (A) Inductive load Electric motor load Open type Construction No. Description Description Body Cap Piston Brass Brass Material Note Material Note Spring Stainless steel Microswitch Contacts 1 ab Standard (CE-compliant) EN60947-5-1:2004 Note) Note) Voltage is up to 30 VDC. Voltage other than that will be inapplicable. Be sure to read defore handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 3 1.5 15 15 5 2.5 2.5 1.25 15 15 3 1.5 0.5 0.5 0.25 0.25 Nil CE-compliant . Q CE-compliant RoHS [Option] 2370 | |