【DO!BOOK・ページリンク】
1-p2361-2372-vr_en   3 / 14

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Pilot pressure Ambient and fluid temperature Port size 0.15 to 1.0 MPa Lubrication Not required (Use turbine oil Class 1 ISO VG32, if lubricated.) Side ported Fluid Air Operating pressure 0 to 1.0 MPa .5 to 60°C (No freezing) Weight Bottom ported 350 g 300 g Flow-rate characteristics b 0.15 0.2 0.2 0.25 Cv 0.38 0.36 0.38 0.36 C[dm3/(s・bar)] 1.6 1.5 1.6 1.5 1(P) .2(B)/4(A) 2(B)/4(A) .3(S)/5(R) 1(P) .2(B)/4(A) 2(B)/4(A) .3(S)/5(R) Side ported Bottom ported Specifications 12 4 (A) (B) 2 3 (S) 1 (P) 5 (R) (PA)14 (PA)14 12(PB) (A) (B) (R)(P) (S) 4 2 5 1 3 1 8 Function Sub-plate Model VR4151-00-0 . キ . キ . キ . キ . キ . キ VR4151-00-1 Indicator VR4151-01A-0 VR4151-01A-1 VR4151-01B-0 VR4151-01B-1 VR4152-00-0 VR4152-00-1 VR4152-01A-0 VR4152-01A-1 VR4152-01B-0 VR4152-01B-1 No. 2 3 1 Description ZDC ADC Material ADC 4 Stainless steel 5 Stainless steel 6 7 Brass No. 9 10 8 Description POM POM Material Steel 11 12 NBR 13 NBR 14 NBR VR4151 VR4152 VR4151 VR4152 Transmitters: Relay Valve Series VR4151/4152 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Appropriate output sequences are affected according to the signal received from the mechanical valve. It is equivalent to the auxiliary relay of an electrical system. Precautions Environment Operate the valve in an area in which the vibration does not exceed 5 G. Vibrations could cause the valve to malfunction. Caution Sub-plate Valve Pilot cover Spool Sleeve Detent assembly Piston cover W/o sub-plate W/ sub-plate Side piping W/ sub-plate Bottom piping W/o sub-plate W/ sub-plate Side piping W/ sub-plate Bottom piping Single pilot Double pilot Model Construction Component Parts Manual button Piston Spring Spring Gasket Gasket O-ring Stainless steel RoHS 2361 VM VMG VR51 VHK VH VHSョ VHS VR