![]() |
【DO!BOOK・ページリンク】 1-p2361-2372-vr_en 7 / 14 10秒後にBOOKのページに移動します |
12 2 1 3 12 10 2 1 3 12 10 2 1 3 10 A B C Output 1 Output 2 Output 3 2 1 3 10 12 1 1 2 12 1 3 2 10 B A Output 2 1 3 10 12 12 1 1 3 10 1 2 2 12 12 12 A B 2 1 1 2 1 3 2 1 3 1 2 1 2 10 10 1 3 4 2 14 Example of Operating Circuit Dimensions L5 IN IN oD2 oD1 L2 L3 L4 M2 M1 Applicable tubing O.D. od M1 L1 oD3 VR1210F-01 VR1210F-03 VR1210F-07 VR1210F-09 1/8" 5/32" 1/4" 5/16" VR1220F-07 VR1220F-09 VR1220F-11 1/4" 5/16" 3/8" d 11.4 11 13.2 15.2 13.2 15.2 17.9 D1 8.4 10.4 13.2 15.2 13.2 15.2 18.5 D2 14.8 19.8 52 53 54.4 60.4 59 65 69.8 L1 6.2 6 7.1 8.1 7.4 8.2 9.5 29.8 31.5 36.2 38.2 37.9 39.7 44.5 L4 17.5 21.9 25.6 28.2 25.6 31 31 28.2 L5 12.7 16.5 16.8 18.7 16.8 18.7 20.8 M1 12.9 15.8 16.8 18.7 16.8 18.7 20.8 M2 21.4 15.6 23.5 24.0 31.4 31.9 53.0 19.4 20.3 22.5 23.9 25.8 D3 L2 L3 VR1210F-23 VR1210F-04 VR1210F-06 VR1210F-08 3.2 4 6 8 VR1220F-06 VR1220F-08 VR1220F-10 6 8 10 d 11.4 11 12.8 15.2 12.8 15.2 18.5 D1 8.4 10.4 12.8 15.2 12.8 15.2 18.5 D2 14.8 19.8 52 53 53.2 60.4 59 65 71.6 L1 6.2 6 6.8 8.1 7.4 8.2 9.8 29.8 31.5 35.6 38.2 37.7 39.7 44.8 L4 17.5 21.9 25.2 28.2 25.2 28.2 L5 12.7 16.5 16.8 18.7 16.8 18.7 20.8 M1 12.9 15.8 16.8 18.7 16.8 18.7 20.8 M2 21.4 15.6 23.0 24.0 27.2 31.9 43.2 19.4 20.3 22.5 23.9 25.8 D3 L2 L3 Inch Size Metric Size OR circuit Self-hold circuit . If either A or B is turned ON, cylinder is actuated. Model Model Metric size: Light gray Inch size: Orange Metric size: Light gray Inch size: Orange Blue OUT Weight (g) Weight (g) 1. If A is turned ON, the output turns ON. 2. Even though A is turned OFF, the output remains in ON state. 3. If B is turned ON in 2. state, the output is turned OFF. Interlock circuit . When either A or B is turned ON, even though C turns ON, the output 3 will not be turned ON. . Only when both A and B are in OFF state, if C turns ON, the output 3 is turned ON. Series VR1210F/1220F Transmitters: Shuttle Valve with One-touch Fittings 2365 VM VMG VR51 VHK VH VHSョ VHS VR |