![]() |
【DO!BOOK・ページリンク】 2-p0021-0039-cjp_en 17 / 20 10秒後にBOOKのページに移動します |
(N) Bore size (mm) 4 6 10 15 Operating direction OUT IN OUT IN OUT IN OUT IN Operating pressure (MPa) 0.3 0.97 4.56 17.6 42.2 0.5 1.0 1.42 2.45 4.41 3.48 10.2 33.3 77.5 0.7 6.00 15.9 49.0 113 . Weight of hose nipple (4 g) for panel mounting is excluded. Bore size (mm) 4 6 10 15 Stroke (mm) 5, 10, 15 5, 10, 15 5, 10, 15 5, 10, 15 Bore size (mm) Stroke (mm) Retracted side Extended side 5, 10, 15 5, 10, 15 5, 10, 15 5, 10, 15 2.80 3.92 5.98 10.80 1.00 1.42 2.45 4.41 4 6 10 15 (N) . Same spring force for each stroke. (g) Model 5 10 10.6 28 72 10 13 13.1 33 82 Stroke (mm) 15 15 15.6 38 92 CJPュ4 CJPュ6 CJPュ10 CJPュ15 Standard Stroke Spring Reaction Force Applicable tubing For o4/o2.5 tubing For o6/o4 tubing Part no. CJ-5H-4 CJ-5H-6 Hose Nipple Dedicated for Panel Mount Type (With fixed orifice) Weight Theoretical Output Construction (Not able to disassemble.) Panel mount type Embedded type i e u q r w t y . For the plug mounting style . Since gaskets (10 pcs./set) do not include a grease pack (10 g), order it separately. Grease pack part number: GR-S-010 (10g) Mounting nut Rod end nut Dedicated Nut / Part No. Bore size (mm) Description Mounting nut Rod end nut SNPS-006 NTP-006 SNPS-010 NTP-010 SNPS-015 NTP-015 6 SNPS-004 NTJ-004 4 10 15 No. Description Cover Piston Collar Return spring Piston seal Gasket Mounting nut Rod end nut Material Note o4 o6, o10 Brass + Electroless nickel plated Bronze Component Parts 1 2 3 4 5 6 7 8 Brass Stainless steel Oil-impregnated sintered alloy Steel wire NBR NBR Brass Steel Electroless nickel plated Zinc chromated Special product (O-ring) embedded type only Electroless nickel plated Zinc chromated . Dedicated for the embedded type. CJPS4-G CJPS6-G CJPS10-G CJPS15-G 4 6 10 15 Replacement Parts / Gasket Bore size (mm) Order no. Contents Above no. y Material: Brass Part no. SNPS-004 SNPS-006 SNPS-010 SNPS-015 Applicable bore size (mm) 4 6 10 15 d M8 x 1.0 M10 x 1.0 M15 x 1.5 M22 x 1.5 H 3 3 4 5 B 10 12 19 27 C 11.5 13.9 22 31 Material: Steel Part no. NTJ-004 NTP-006 NTP-010 NTP-015 Applicable bore size (mm) 4 6 10 15 d M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 H 1.6 1.8 2.4 3.2 B 4 5.5 7 8 C 4.6 6.4 8.1 9.2 Series CJP2 A 36 |