![]() |
【DO!BOOK・ページリンク】 2-p0021-0039-cjp_en 5 / 20 10秒後にBOOKのページに移動します |
When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK -XAュ -XB6 -XB7 -XC22 Change of rod end style Heat resistant cylinder (150°C) Cold resistant cylinder Fluororubber seals Symbol Specifications Made to Order (For details, refer to pages 1675 to 1818.) -X1666 Interchangeability of clevis and trunnion types Symbol Specifications Made to Order: Individual Specifications (For details, refer to page 33.) Standard Equipment Accessory Accessory Mounting nut Mounting (1 pc.) Basic Flange Foot Clevis Trunnion Rod end nut (2 pcs.) (with thread) Trunnion (with pin) Standard Stroke . 20 stroke of bore size 4 mm is standard type only. Bore size (mm) Stroke (mm) 4 6 10 16 5, 10, 15, 20 Note) 5, 10, 15, 20, 25 5, 10, 15, 20, 25, 30, 35, 40 5, 10, 15, 20, 25, 30, 35, 40 Action Maximum operating pressure Proof pressure Minimum operating pressure Lubrication Stroke length tolerance Rod end style Piston speed Cushion Mounting Note) Note) Bore size of o4 is available with basic mounting only. The piston speed for a bore size of o4 is 50 to 500 mm/s. Ambient and fluid temperature Double acting, Single rod 0.7 MPa 0.15 MPa 0.12 MPa 0.06 MPa 1 MPa Not required (Non-lube) With thread/Without thread 10 to 500 mm/s. Rubber bumper Basic, Flange, Foot, Clevis, Trunnion +1.0 0 Without auto switch: .10 to 70°C With auto switch: .10 to 60°C (No freezing) o4 o6 o10, o16 Option Mounting Bracket Part No. Bore size (mm) Description 6 Auto switch D-A9ュ(V), D-M9ュ(V), D-M9ュW(V) Single knuckle joint Double knuckle joint (with pin) I-P006A Y-P006A 10 I-P010A Y-P010A 16 I-P016A Y-P016A Bore size (mm) Bracket 6 CP-F006A CP-L006A CP-T006A 10 CP-F010A CP-L010A CP-T010A 16 CP-F016A CP-L016A CP-T016A Flange Foot Trunnion (with pin) Weight (g) Stroke (mm) Mounting Bore size (mm) 4 5 10 15 20 25 30 35 40 Flange Foot Clevis Trunnion (with pin) Additional weight for built-in magnet 11 13 15 17 . . . . . . . . 2 6 16 18 21 23 25 . . . 5 7 2 15 3 10 27 29 32 35 37 40 43 45 6 9 5 25 5 16 42 46 50 54 58 63 67 71 16 24 8 70 7 Bracket weight Basic weight Symbol Double acting, Single rod, Rubber bumper OUT IN Theoretical Output (N) Operating direction Operating pressure (MPa) 0.3 0.5 0.7 Bore size (mm) 4 6 10 16 IN OUT IN OUT IN OUT IN OUT 2.8 3.8 6.4 8.5 19.8 23.6 51.8 60.3 4.7 6.3 10.6 14.1 33.0 39.3 86.4 100.5 6.6 8.8 14.8 19.8 46.2 55.0 121.0 140.7 Specifications Series CJP2 A 24 |