【DO!BOOK・ページリンク】
2-p0653-0719-cu_en   46 / 68

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Non-rotating Rod Type; Double Acting, Single Rod o16 to o32 o6, o10 Part no. Applicable bore size (mm) d M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 1.8 2.4 4 5 5 6 5.5 7 8 10 13 17 6.4 8.1 9.2 11.5 15.0 19.6 H1 B1 C1 NTP-006 NTP-010 NTJ-015A NT-015A NT-02 NT-03 6 10 16 20 25 32 Rod End Nut/Accessory Material: Carbon steel Free Mount Cylinder/ Long Stroke Type Non-rotating Rod, Double Acting, Single Rod Series CUK Bore size (mm) A 7 10 11 12 15.5 19.5 A' . . 12.5 14 18 22 B 13 15 20 26 32 40 C 22 24 32 40 50 62 D 3 4 6 8 10 12 F 8 8 8 8 10 12 E 7 7 7 9 10 11 FY 20.5 22 28 33 43.5 51.5 FK 11 12 13 16 20 24 FL 9 12 17 20 22 29 GA 15 16.5 16.5 19 21.5 23 GB 10 10 11.5 12.5 13 12.5 H 18 21 26 29 33 42 J 10 11 14 16 20 24 K 17 18 25 30 38 48 L . . 5 6 8 10 MM M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 NN M3 x 0.5 depth 5 M3 x 0.5 depth 5 M4 x 0.7 depth 6 M5 x 0.8 depth 8 M5 x 0.8 depth 8 M6 x 1.0 depth 9 P 3.2 3.2 4.5 5.5 5.5 6.6 Q . . 4 9 9 13.5 QA . . 2 4.5 4.5 4.5 R 7 9 12 16 20 24 Y 10.5 11.5 15.5 19.5 24.5 30.5 S 33 36 30 36 40 42 Z 51 57 56 65 73 84 S 33 36 40 46 50 52 Z 51 57 66 75 83 94 T 6 depth 4.8 6 depth 5 7.6 depth 6.5 9.3 depth 8 9.3 depth 9 11 depth 11.5 6 10 16 20 25 32 Bore size (mm) 6 10 16 20 25 32 Without auto switch With auto switch 2 x NN 2 x NN 2 x M5 x 0.8 Rod end nut 2 x oP through 2 x oP through 4 x oT counterbore S + Stroke Z + Stroke Rod end nut 2 x oP through 2 x oP through 4 x oT counterbore S + Stroke Z + Stroke Auto switch 2 x M5 x 0.8 (o32: Rc 1/8) Width across flats L Auto switch 697 CUJ CQS CQ2 -Z RQ CQM CQU MU -Z D-ョ -Xョ Technical data CU