![]() |
【DO!BOOK・ページリンク】 2-p1151-1165-cc_en 10 / 16 10秒後にBOOKのページに移動します |
M32 x 2 .50 Rc 1/4 Air port size Lube-plug Rc 1/4 Oil port size Dimensions CCT63/CCT100/CCT160 CCT40 Effective oil level stroke (mm) L L Dimension (Effective oil level stroke) L Dimension . Hexagon socket head cap screw is used for mounting. 50 213.5 100 263.5 150 313.5 200 363.5 300 463.5 (mm) (mm) (mm) Effective oil level stroke (mm) CCT63-ュ CCT100-ュ CCT160-ュ 50 228.5 . . 100 278.5 286 . 200 378.5 386 399 300 503.5 511 524 400 603.5 611 624 500 728.5 736 749 600 . 836 849 700 . . 949 800 . . 1049 Model Air port size Rc Oil port size Rc A B ュC DA DB DL H NL P QB QL S T. W CCT63-ュ CCT100-ュ CCT160-ュ 3/8 1/2 3/4 3/4 1 1 1/4 104 139 202.5 88 125 185 64 92 144 86 116 180 88 123 183 53 61 60 45 65 93 28 33 29 3 5 0 86 120 185 30 32 46 0 2 2 11 13 20 9.5 7 7 Lube-plug 4 x oT Mounting hole for hexagon socket head cap screw Air port size Rc Oil draining hole Rc 1/4 Oil port size Rc Air-hydro Converter Series CCT 1159 CC D-ョ -Xョ Technical data |